Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
 
FUTEK News Room
Pedal Force Sensor (Model L1051)
Release Date: 1/3/2004
For immediate release, Irvine, CA -- The Model L1051 Pedal Force Sensor is available in force ranges of 0- 300 lbf & 0- 454 lbf. Features include a fully active 700-ohm, temperature compensated, four arm Wheatstone Bridge Sensor. Optional display can be a combination Digital Display and Bargraph. Using the adjustable set points, the Digital Display changes color at setpoint, allowing the driver to verify the required force is applied. The Bargraph will retain the “Peak” value while the Digital Display continuously shows true pedal force with data available for dynamic recording on an on-board DAS. Shunt cal resistor, mounting plate and carring case included.