Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
 
FUTEK News Room
Reaction Torque Sensor (T5100 Series)
Release Date: 5/2/2004
Futek introduces one of the most flexible and versatile reaction torque sensors available in today’s market. Utilizing various mounting configurations, these units are offered in capacities ranging from 0 to 5 in-oz, to 0 to 500 in-lb. while staying within the same mounting footprint. Furthermore, we would like to point out that when using a 5 in-oz series along with one of our standard digital indicators, D502 series, you can amazingly achieve a resolution of 0.001 in-oz when the items are scaled and calibrated as a system. As stated earlier, these torque sensors are available in various mounting configurations, which provide excellent flexibility and versatility. For example, flange to flange T5100 & T5101 (T5101w/thru hole center). This same unit is also available as a shaft to shaft reaction sensor (Model T5102); square drive to square drive reaction sensor (Model T5103); flange to square drive reaction sensor (Model T5104). And Model T5105 of this series is available as a BI-Axial torque and thrust sensor, in other words this unit simultaneously senses both torque and compression/tension forces in one package. These units can be used for quality control, monitor the twisting of thin wires used as capillaries, and other applications to monitor torque for the automotive, medical, industrial and commercial industries. Futek also offers other torque sensors and other accessory items as well as load cells and pressure transducer and related instruments. Visit our Web site at www.futek.com for more information or call us at 1-800-23-FUTEK.