Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
 
FUTEK News Room
Load Button (Model L1600 Series)
Release Date: 6/4/2004
For immediate release, Irvine, CA, June. 2004 - The model L1600 Series Load Button Load Cells are available in force ranges of 0-10 lb. through 0-50,000 lb. Other features include a fully active 350-ohm, temperature compensated, four arm Wheatstone Bridge, output of 2-mV/V nominal. Operating temperature range is -60 degrees F to 200 degrees F. The Load Button Load Cells are manufactured using 17-4PH material and are available with optional internal threads, for easy mounting. To complement this product line, FUTEK also designs and manufactures a complete family of Torque, Load, Force & Pressure Sensors - related Digital Indicators and Signal Conditioners. A catalog of FUTEK products can be requested by calling 1-800-23FUTEK (3-8835) or (949) 465-0900 or fax your request, toll free to (877) 56FUTEK (3-8835)