|
Miniature S Beam (LSB200) |
Release Date: 9/1/2005 |
FUTEK is pleased to release the latest update on in its LSB200 (also known as the Junior S-Beam) 100 gram model. The new release includes an improved creep performance and a newly added protective coating option allowing the sensor to be utilized in submersible applications. The LSB200 incorporates distinctive machining that provides overload protection to the sensor, which is a signature trademark of FUTEK. This design feature protects the sensor from overload conditions of up to a remarkable 1000% of the full range in both compression and tension. As for size, this unit is smaller than a quarter with package dimensions of 0.75”H x 0.63”L x 0.25”W. Not only is it small, but also lightweight, 0.3 ounces. The Junior S Beam is available in a capacity range of 100 gram to 100 lbs. Even with such a wide capacity range, the dimensions of the unit remain the same making it a perfect sensor for applications where space is limited. Ideal applications include: Medical Bag Weighing, Process Control, Spring Tension or Compression Verification Testing, Wire Bonding, Pull Testers, Wire Tension and any Feed Back Control or Automated Process Control Applications. Please contact us for further information: e-mail: futek@futek.com telephone: (949)-465-0900 fax (949)-465-0905 |