Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
 
FUTEK News Room
Thin Film Miniature Pressure Sensor
Release Date: 8/20/2001
Futek introduces a complete line of miniature pressure transducers. This series utilizes a sputter thin film technology process, which enables the units to have excellent zero point stability, minimal hysteresis and creep, integrated temperature compensation and long life. These items are available in various output options such as built-in amplification, 5 volts or 4-20 mA or unamplified. Mounting configurations are available in flush mount, semi flush or standard. Offered in stainless steel or titanium material, these devices are available in pressure ranges from 3 psi to 37500 psi and process connections of 3/8, 7/16,1/4, and metric. Designed for harsh environments and space related issues, these units can be used in automotive, Formula One cars, aviation, space, medical, industrial systems, process control and automation.

Subscribe to our e-newsletter!
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905


©1998-2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.

All other trademarks, service marks and logos used in this website are the property of their respective owners.