Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
 
FUTEK News Room
High Capacity Compression Load Cell
Release Date: 1/10/2007

In addition to the popular pancake load cell, FUTEK now offers the LCA700 Column / Canister series for applications requiring high capacity range measurement & control in compression. Weighing only 50lbs, its compact design is offered with up to 1 million lbs of high capacity and a high accuracy of column design flexure. It has a raised spherical surface to lower the possibility of off center loading, and comes equipped with a handle for easy carrying. Some additional features that can be added include dual bridge, amplifier, and TEDS. One ideal application is for high tonnage press. Major calibration houses currently use this product and accept no substitute. Visit www.futek.com or email futek@futek.com for additional information on this product, or for a similar lower capacity  version, the LCA300 series.