Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
 
FUTEK News Room
Load Cell Indicator
Release Date: 2/22/2007
Futek Advanced Sensor Technology, Inc. is well known for all its U.S. manufactured transducers (load cells, force sensors, torque sensors, pressure sensors). A common form of conditioning offered by FUTEK to go hand in hand with these U.S. manufactured transducers is the CSG110, Signal Strain Gage Conditioner Amplifier. This instrument is Din Rail mountable and provides a building block approach to monitoring many important applications. The signal conditioner accepts inputs from a transducer to measure stress, vibration, and response time which are then converted to standard current signal. Continuous monitoring of the customer application may be achieved by connecting the output to an analog input module (PLCs or DCs). The key features of this product include:
  • integrated shunt
  • small package
  • constant stability
  • fast response time --1 KHz
    • can be modified to give you 10 - 10000 Hz response
  • short circuit protection
  • reverse polarity jumpers
  • bipolar output

To learn more about this instrument or other FUTEK load cell indicators, please visit www.futek.com or email futek@futek.com.