Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
 
FUTEK News Room
Miniature S Beam Load Cell
Release Date: 4/9/2007

The S Beam Jr. Load Cell with Overload Protection is one of the signature products in the FUTEK Load Cell Series. This model is widely used in medical bag weighing applications, as well as automated feed back control and testing applications. It has the perfect balance of size, accuracy and of course the assurance of an overload protection feature, making it one of FUTEK’s most sought after models. With a height of only 0.75”, the LSB200 is the perfect choice for tight spaces.

This miniature S Beam has a high accuracy with a Nonlinearity of ±0.1%, deflection of 0.005” nominal and an operating temperature of -60° F to 200° F. Other product highlights include:

  • Compact sized s-beam
  • Capacity from 10 grams to 100 lbs
  • Available in both Aluminum or Stainless Steel
  • External Matched output option available
  • Built In Overload Protection
  • Metric Threads Available
  • In both Tension & Compression
  • Uses Metal Foil Strain Gauge Technology
  • Weight: 0.3 oz (aluminum) / 0.9 oz (Steel)

This product, as well as any other standard FUTEK product can be modified or customized to meet your requirements. One popular custom feature is the submersible option (model # QLA150). A full system package is also available with analog output for PLC & Data Acquisition or with USB & RS232 interface for direct connection to PCs. Please visit www.futek.com for more information or contact sales at futek@futek.com.