Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
 
FUTEK News Room
Torque Transducer – Miniature Design for Easy handling
Release Date: 4/18/2007

FUTEK’s broad line of Torque Transducers continues to support customer needs. The custom designed Miniature Screw Driver Reaction Torque Transducer (TAT200) is designed for easy handling in precise and delicate instrumentation. Some key features include:

  • Designed for Torque auditing
  • Strain Gage Based
  • Accepts Moody’s Tool bits
  • Red anodized aluminum housing
  • Miniature Design - 0.61” OD x 2.75” Length
  • Weight: 1.5 oz
  • Capacity – 50 in-oz / 100 in-oz
  • Operating temperature 0 to 160? F
  • 1 mV/V (50 in-oz) / 2 mV/V (100 in-oz)

TEDS IEEE1451.4 can also be added for your needs. Some ideal applications for this product include measuring tightening torque for delicate assemblies using small screws and acting as a feedback device in a precise servo system.

Visit www.futek.com for higher capacity versions of the Reaction Torque Transducer such as the TAT300 and TPT500. If you’re looking for a complete sensor system solution, FUTEK also provides related instruments and accessories that can be calibrated with the sensor / transducer as a package.