Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
 
FUTEK News Room
Bending Beam Load Cell
Release Date: 5/31/2007
FUTEK’s Bending Beam Load Cell LBB300 was originally custom engineered with a shaft mount unique design for ease of mounting and built-in overload protection.  The LBB300 is now gaining popularity in various medical and automation applications. It offers a unique solution for feedback control in fully compact devices or systems. This product can be used to measure force, surface pressure and displacement.  Some product highlights include:
  • shaft mount feature 
  • overload protection
  • Strain Gauge Based
  • Light Weight
  • Wide Capacity Range

If you’re looking for a complete system solution, FUTEK provides various instruments including signal conditioned displays and digital load cell displays that can be calibrated with your sensor for complete system. FUTEK’s calibration services are ISO 17025 accredited by A2LA. FUTEK also offers a VCal Portable System, an in house creation that brings easy-to-use system verification directly to you as the customer, making it ideal for on-site verification and calibration of your sensors or products. Visit www.futek.com for more information or online quotations and ordering, 24/7. You can also email futek@futek.com for additional information on other transducers including: load cells, force sensors, torque sensors, pressure sensors, custom transducers, and/or related instruments.

Check out our Bending Beam Load Cell


Subscribe to our e-newsletter!
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905


©1998-2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.

All other trademarks, service marks and logos used in this website are the property of their respective owners.