Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
 
FUTEK News Room
FUTEK offers Pressure Sensor with USB Output
Release Date: 10/20/08

FUTEK Advanced Sensor Technology, Inc is now offering its PFP350 Pressure Sensor with an USB output option. FUTEK Engineering Labs has been working on the USB technology since the 2nd quarter of 2008 as the demand for USB Output has increased. Utilizing metal foil strain gage technology, the PFP350 is made from 17-4 Stainless Steel, weighs 5.5 oz, has mV/V output as a standard, and ranges from 300 – 10,000 psig. This PFP350 is designed and manufactured in USA.

Product Highlights:

  • Metal foil strain gauge technology
  • 17-4 Stainless Steel Construction
  • Weight: 5.5 oz
  • Unamplified out mV range
  • Capacities from 300 – 10,000 psig

PFP350 Pressure Sensor 

FUTEK also offers its Semi Flush Mount (PFS) and OEM (PMP) series as additional solutions in the Pressure Sensor line. In addition to our Pressure Sensors, FUTEK carries over 400 products covering various Load Cells, Torque Sensors, Force Sensors and related Instruments.

If these standards don’t match your precise need, please contact us to see how we can customize this model for you. FUTEK Advanced Sensor Technology Inc. has an in house engineering and manufacturing team. Hence, we can provide full system solution (Load Cells, Torque Sensors, Force Sensors, Pressure Sensors, and Instruments) with standard product or design a completely new model to meet your custom needs. Our team can help you meet your requirements for any test stand, process control application or low cost OEM requirements no matter what industry you’re in.