Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
 
FUTEK News Room
Single Channel, Panel Mountable, Digitial Display
Release Date: 11/5/2001
For immediate release, Irvine, CA, Nov., 2001: Model D501 Single Channel, Panel Moutable, Digitial Display is a general purpose Transducer Indicator that can be used with most Strain Gage Transducers. Optionally available power input, 8 to 28 VAC or 9 to 37 VDC.To complement this product, FUTEK also designs and manufactures a complete family of Torque, Load, Pressure, Force Sensors and Signal Conditioners. Visit our website at http://www.futek.com to request a catalog, call 1-800-233-8835 or fax your request toll free to (877) 56 FUTEK .