Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
 
FUTEK News Room
High Capacity Load Cell with USB Option
Release Date: 1/15/09

FUTEK Advanced Sensor Technology, Inc. (FUTEK) is now offering its LCA700 High Capacity Load Cell with a USB output option. Since the 4th quarter of 2008, FUTEK Engineering Labs have been offering USB Output option on select models. The LCA700 is now part of the FUTEK USB Sensor Solution series in the high capacity range. Utilizing metal foil strain gage technology, the LCA700 17-4PH Stainless Steel in 500,000 lbs to 1 million lbs, has a raised Spherical surface to lower the possibility of off center loading, and comes equipped with a handle for easy carrying.

FUTEK’s Canister (LCA) Series are manufactured in US, and similar to our entire Load Cell product line, use metal foil strain gauge technology. For a lower capacity of this style please refer to LCA300 series.

High capacity load cells are used in a wide variety of applications and industries. Monitoring bridge static, dynamic and earthquake induced loads, setting up rolling loads at steel mills, monitoring foundation loads at power plants, and truck scale weighing are a few examples of high capacity load cell applications. High capacity load cells find use in many areas such as Bridge/Infrastructure, Power Generation, Transportation, Aerospace, Construction, Steel, and the Marine Industries. Canister Load cells are most commonly used in single and multi-weighing applications where large capacity is required.

Product Highlights:

  • Canister/Column Load Cell Design
  • High Capacity – 1 Million Lbs.
  • Strain Gauge Based
  • Removable Handle made for easy carrying
  • USB Output
  • Designed & Manufactured in USA

High Capacity Load Cell (Column/Canister) 

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LCA Series is also available with TEDS / IEEE1451.4 option.