Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
 
FUTEK News Room
Miniature Load Button with USB Output
Release Date: 1/20/09

FUTEK Advanced Sensor Technology, Inc. (FUTEK) is now offering its LLB130 Miniature Load Button with a USB Output option. With the integration of the USB Kit, the need for amplifiers, filters, and multi-meters is eliminated. The USB output would give the LLB130 Miniature Load Button the ability to interface efficiently with a Data Storage Device (PC). Utilizing metal foil strain gauge technology, the LLB130 is available in 5 lbs to 50 lbs, with a subminiature 0.38 inch outside diameter.

FUTEK’s Subminiature Load Button Load Cell (LLB) Series are manufactured in the U.S. The miniature load cells of this type are of a made of sturdy construction and made of 17-4PH stainless steel. Application of this unique model varies from fully automatic production centers, measuring and controlling equipment to precision mechanics, tool manufacturing and apparatus engineering. With small dimensions, the LLB130 can be used in various fields on industry and laboratories. The miniature Load Cell is easy to handle and enables a relatively uncomplicated installation. Because of the small dimensions, they are well suited for the use in very restricted structures for both static and dynamic measurements.

The standard LLB130 Miniature Load Button can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery.

Product Highlights:

  • Subminiature Size
  • Light Weight
  • Low Deflection
  • 17-4 Stainless Steel Construction
  • Compression
  • Utilizes Metal Foil Strain Gauge Technology
  • Designed & Manufactured in the United States

Miniature Load Button 

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LLB Series is also available with TEDS / IEEE1451.4 option.