Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
 
FUTEK News Room
Pedal Force load Cell
Release Date: 12/15/2001
For immediate release, Irvine, CA, Dec 15, 2001 -The Model L1050 Accelerator / Pedal Force Sensor is available in force ranges from 0- 10 lbf thru 0- 500 lbf. Features include a fully active 700-ohm, temperature compensated, four arm Wheatstone Bridge Sensor, optional display can be a combination Digital Display and Bargraph. Using the adjustable set points, the Digital Display changes color at setpoint, allowing the driver to verify the required force is applied. The Bargraph will retain the “Peak” value while the Digital Display continuously shows true pedal force with data available for dynamic recording to an on-board DAS. Shunt cal resistor, mounting plate and carring case included.