|
|
Product Description Model LTH500 is a Donut Load Cell built for Press, or Inline compression applications. The standard LTH500 Donut Load Cell model has a very robust construction available in 17-4 Stainless Steel, with an I.D. range of 1/8” to 1 1/4” and a 10 feet long 24 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available.
The Donut Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5%, Deflection of 0.002” nominal and Operating temperature of -60° F to 200° F. The standard LTH500 Donut Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.
Product Highlights:
- Weight: 26 oz
- Resistance to High Extraneous Loads
- Low Deflection
- 17-4 Steel Construction
- Compression
- Utilizes Metal Foil Strain Gauge Technology
For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LTH Series is also available with TEDS / IEEE1451.4 option. |
|
Product Specifications | Dimension | Value |
|---|
| Width (in) | 2.98 | | Height (in) | 1 | | Weight (oz) | 26 |
|
|
|
|
Related Instruments
| | |
|
| Model: CSG110 , Strain Gage Amplifier , Standard , Enclosed With Din Rail Mount , With DB9 Connectors , ABS-94HB Black Enclosure , Analog Output , +/-5 VDC , +/-10 VDC , 0-20 mA , 4-20 mA , 0-16 mA , 5-25 mA , 1 KHZ Bandwidth |
| Item No. FSH01449 |
$350.00 |

|
Signal Conditioner (Amplifier) The CSG110 is a General Purpose Amplifier solution for in-line amplification of any full bridge strain gauge type sensor with mV/V range output to provide VDC and/or Current output with built-in regulated bridge excitation source. The standard CSG110 is offered in a plastic housing, a mating DB9 female connector for power output side and DB9 Male connector for sensor side (Available in FSH01449, FSH03546, QSH00602 and QSH01498) offering a wide range power supply at 14 to 26 VDC. This model is also available in an OEM version (FSH01447, FSH01450). The CSG110 product is designed and manufactured by FUTEK in the USA.
Product Highlights
- Power supply: 14 to 26 VDC
- Dip switch selectable bridge excitation for 5 or 10 VDC
- Dip switch selectable for sensor out range of 0.5 to 10 mV/V
- Output: ±10 VDC at ±2 mV/V (factory default) or 4 to 20 mA at 2 mV/V
- Built in 60.4 K Ohm Shunt Calibration with External Button
- Span Range: ±10%
- Zero Range: ±10% of output
- Operating temperature: 32° F to 158° F
- Unit supplied with analog output for connection PLC, data acquisition or strip chart
- CE approval and RoHS compliant
Hide Text
|
|
|
|
| Model: CSG110 , Strain Gage Amplifier , Enclosed With Din Rail Mount , With DB9 Connectors , ABS-94HB Black Enclosure , Analog Output , +/-5 VDC, +/-10 VDC, 0-20 mA , 4-20 mA , 0-16 mA , 5-25 mA , 10 KHZ Bandwidth |
| Item No. QSH00602 |
$375.00 |

|
Signal Conditioner (Amplifier) The CSG110 is a General Purpose Amplifier solution for in-line amplification of any full bridge strain gauge type sensor with mV/V range output to provide VDC and/or Current output with built-in regulated bridge excitation source. The standard CSG110 is offered in a plastic housing, a mating DB9 female connector for power output side and DB9 Male connector for sensor side (Available in FSH01449, FSH03546, QSH00602 and QSH01498) offering a wide range power supply at 14 to 26 VDC. This model is also available in an OEM version (FSH01447, FSH01450). The CSG110 product is designed and manufactured by FUTEK in the USA.
Product Highlights
- Power supply: 14 to 26 VDC
- Dip switch selectable bridge excitation for 5 or 10 VDC
- Dip switch selectable for sensor out range of 0.5 to 10 mV/V
- Output: ±10 VDC at ±2 mV/V (factory default) or 4 to 20 mA at 2 mV/V
- Built in 60.4 K Ohm Shunt Calibration with External Button
- Span Range: ±10%
- Zero Range: ±10% of output
- Operating temperature: 32° F to 158° F
- Unit supplied with analog output for connection PLC, data acquisition or strip chart
- CE approval and RoHS compliant
Hide Text
|
|
|
|
|
| Model: IAC200 , Junction Box- 4 Channel , Nema 4 Rating , Material - Polyurethane , Standard |
| Item No. FSH02126 |
$475.00 |

|
4 Channel Summing Junction Box The IAC200 4 Channel Summing Junction Box is FUTEK’s solution for utilizing one display with multiple sensor where the output resultant or summing is required. The IAC200 features Dip Switch selectable channels (2 to 4), 94V-2 Polycarbonate Enclosure, and it weighs only 1 lb. It is also available with built-in amplifier for VDC or 4-20 mA output
Product Highlights
- Individual Span Adjustment For All 4 Channels : 1000 ohm bridge - 31% / 700 ohm bridge - 24% / 350 ohm bridge - 13%
- UV Stable 94V-2 Polycarbonate Material
- IP-65/NEMA 4X Rated Housing
- Dual Mounting Hole
- Cable Strain Relief To Support Cables From: Ø0.08 [Ø2.0] to Ø0.25 [Ø25.4]
- Easy Access Screw Terminal Blocks
- Dip Switch Selectable Channels (2-4)
- Operating & Storage Temperature:-40°F to 185°F [-40°C to 85°C]
- 95% Relative Humidy Non-Condensing
Hide Text
|
|
|
|
| Model: IAC200 , Junction Box- 4 Channel , Nema 4 Rating , Material - Polyurethane , Analog Output , +/-5 VDC , +/-10 VDC , 0-20 mA , 4-20 mA , 0-16 mA , 5-25 mA |
| Item No. FSH01927 |
$698.00 |

|
4 Channel Summing Junction Box The IAC200 4 Channel Summing Junction Box is FUTEK’s solution for utilizing one display with multiple sensor where the output resultant or summing is required. The IAC200 features Dip Switch selectable channels (2 to 4), 94V-2 Polycarbonate Enclosure, and it weighs only 1 lb. It is also available with built-in amplifier for VDC or 4-20 mA output
Product Highlights
- Individual Span Adjustment For All 4 Channels : 1000 ohm bridge - 31% / 700 ohm bridge - 24% / 350 ohm bridge - 13%
- UV Stable 94V-2 Polycarbonate Material
- IP-65/NEMA 4X Rated Housing
- Dual Mounting Hole
- Cable Strain Relief To Support Cables From: Ø0.08 [Ø2.0] to Ø0.25 [Ø25.4]
- Easy Access Screw Terminal Blocks
- Dip Switch Selectable Channels (2-4)
- Operating & Storage Temperature:-40°F to 185°F [-40°C to 85°C]
- 95% Relative Humidy Non-Condensing
Hide Text
|
|
|
|
|
| Model: IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output , Only Power Supply Adapter is Included With Pro Display |
| Item No. FSH03571 |
$998.00 |

|
Intelligent Digital Hand Held Display The IHH500 Hand Held Portable Digital Display is FUTEK’s solution that can be easily integrated to work with Load Cells, Torque Sensors and Pressure Sensors. The IHH500 has an input range of up to +/-500 mV/V. Beside the mV/V input, device accepts amplified output sensors in range of ± 12 VDC or up to 30 mA. It also has two individual relays and two Analog voltage and Analog current output. This device provides additional 24 VDC / 5VDC as power supply for sensors with built-in amplifier. FUTEK’s Hand Held display also supports TEDS which makes it easy to switch between different sensors. A high speed/ low noise/ high resolution (24 bits) ADC is integrated in the device to make it suitable for high accuracy measurements. The IHH500 uses rechargeable battery with long life time. This particular Digital Display also has the capability of displaying values onto a computer through a USB link. Product Highlights
- 24 bits internal resolution
- Up to 20 bits (±500,000 counts) noise free resolution
- 5 to 4800 sample per second selectable rate
- High accuracy (±0.001%)
- Low non-linearity (±0.001%)
- Input range up to ±500mV/V (Strain Gauge)
- Input range ±12VDC (Amplified Input)
- Input range up to 30 mA (Amplified Input)
- Minimum bridge resistance: 30 ohm
- USB Output
- ASCII stream output
- CE approval and RoHS compliant
- Precision 5.000V Excitation
- 24V/5V Output
- Analog Voltage and Current Output
- Selectable Voltage and Current Configuration
- Two individual Relay Output
- 21K Point Data Logging
- Speed/Angle/Power Measurement
- Bridge resistance measurement
- Keypad options (Track/Hold - Peak/Valley Reset - Unit - Tare/Gross-Shunt - Battery - Display-Menu)
- First peak/First valley feature
- User friendly navigation menu
- Shunt Calibration
- Universal Unit Conversion
- 14 Sensor Profile Storage
- Supports IEEE145.4 standard (TEDS template 30 and 33)
- 16 x 4 character LCD with selectable height (0.119 [4.7] and 0.323[12.7])
- 6 digit display plus sign and decimal point or 7 digit plus sign depending on application
- LCD Auto Power-off
- Brightness/Contrast Adjustment
- Rechargeable Battery Operated
- Battery life up to 30 hours (depending on the load)
- Battery lifetime monitoring
- Weight: 1.85 Ib (840 gr)
- Dimension: 4” (101 mm ) X 1.7” (43 mm) X 6” (153 mm) - (L X W X H)
Hide Text
|
|
|
|
|
| Model: IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT Software Included |
| Item No. FSH03460 |
$2,495.00 |

|
Intelligent Digital Hand Held Display The IHH500 Hand Held Portable Digital Display is FUTEK’s solution that can be easily integrated to work with Load Cells, Torque Sensors and Pressure Sensors. The IHH500 has an input range of up to +/-500 mV/V. Beside the mV/V input, device accepts amplified output sensors in range of ± 12 VDC or up to 30 mA. It also has two individual relays and two Analog voltage and Analog current output. This device provides additional 24 VDC / 5VDC as power supply for sensors with built-in amplifier. FUTEK’s Hand Held display also supports TEDS which makes it easy to switch between different sensors. A high speed/ low noise/ high resolution (24 bits) ADC is integrated in the device to make it suitable for high accuracy measurements. The IHH500 uses rechargeable battery with long life time. This particular Digital Display also has the capability of displaying values onto a computer through a USB link. Product Highlights
- 24 bits internal resolution
- Up to 20 bits (±500,000 counts) noise free resolution
- 5 to 4800 sample per second selectable rate
- High accuracy (±0.001%)
- Low non-linearity (±0.001%)
- Input range up to ±500mV/V (Strain Gauge)
- Input range ±12VDC (Amplified Input)
- Input range up to 30 mA (Amplified Input)
- Minimum bridge resistance: 30 ohm
- USB Output
- ASCII stream output
- CE approval and RoHS compliant
- Precision 5.000V Excitation
- 24V/5V Output
- Analog Voltage and Current Output
- Selectable Voltage and Current Configuration
- Two individual Relay Output
- 21K Point Data Logging
- Speed/Angle/Power Measurement
- Bridge resistance measurement
- Keypad options (Track/Hold - Peak/Valley Reset - Unit - Tare/Gross-Shunt - Battery - Display-Menu)
- First peak/First valley feature
- User friendly navigation menu
- Shunt Calibration
- Universal Unit Conversion
- 14 Sensor Profile Storage
- Supports IEEE145.4 standard (TEDS template 30 and 33)
- 16 x 4 character LCD with selectable height (0.119 [4.7] and 0.323[12.7])
- 6 digit display plus sign and decimal point or 7 digit plus sign depending on application
- LCD Auto Power-off
- Brightness/Contrast Adjustment
- Rechargeable Battery Operated
- Battery life up to 30 hours (depending on the load)
- Battery lifetime monitoring
- Weight: 1.85 Ib (840 gr)
- Dimension: 4” (101 mm ) X 1.7” (43 mm) X 6” (153 mm) - (L X W X H)
Hide Text
|
|
|
|
|
| Model: IPM650 Pro , Intelligent Panel Meter , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output |
| Item No. FSH03633 |
$798.00 |

|
Intelligent Panel Meter The IPM650 Intelligent Panel Meter is FUTEK’s solution that can be easily integrated to work with Load Cells, Torque Sensors and Pressure Sensors. The IPM650 has an input range of up to +/-500 mV/V. Beside the mV/V input, device accepts amplified output sensors in range of ± 12 VDC or up to 30 mA. It also has two individual relays and two Analog voltage and Analog current output. This device provides additional 24 VDC / 5VDC as power supply for sensors with built-in amplifier. FUTEK’s Panel Meter also supports TEDS which makes it easy to switch between different sensors. A high speed/ low noise/ high resolution (24 bits) ADC is integrated in the device to make it suitable for high accuracy measurements. This particular Panel Meter also has the capability of displaying values onto a computer through a USB link. Product Highlights
- 24 bits internal resolution
- Up to 20 bits (±500,000 counts) noise free resolution
- 5 to 4800 sample per second selectable rate
- High accuracy (±0.001%)
- Low non-linearity (±0.001%)
- Input range up to ±500mV/V (Strain Gauge)
- Input range ±12VDC (Amplified Input)
- Input range up to 30 mA (Amplified Input)
- Minimum bridge resistance: 30 ohm
- USB Output
- ASCII stream output
- CE approval and RoHS compliant
- Precision 5.000V Excitation
- 24V/5V Output
- Analog Voltage and Current Output
- Selectable Voltage and Current Configuration
- Two individual Relay Output
- 21K Point Data Logging
- Bridge resistance measurement
- Keypad options (Track/Hold - Peak/Valley Reset - Unit - Tare/Gross-Shunt - Channel - Display-Menu)
- First peak/First valley feature
- User friendly navigation menu
- Shunt Calibration
- Universal Unit Conversion
- 14 Sensor Profile Storage
- Supports IEEE145.4 standard (TEDS template 30 and 33)
- 16 x 4 character LCD with selectable height (0.119 [4.7] and 0.323[12.7])
- 6 digit display plus sign and decimal point or 7 digit plus sign depending on application
- LCD Auto Power-off
- Brightness/Contrast Adjustment
- Weight: 1.9Ib (862 gr)
- Dimension: 3.8” (96 mm ) X 3.8” (96 mm) X 6.5” (32.6 mm) - (L X W X D)
Hide Text
|
|
|
|
|
| Model: USB210 , External USB Output Kit , 24 Bit Resolution , Up To 16 Bit Noise Free , Standard , For mV/V Inputs , Up to 1000 SPS |
| Item No. FSH03221 |
$500.00 |

|
USB210 External USB Kit The new USB210 - External USB Kit module eliminates the need for an analog amplifier, power supply, and display equipment. The module is supplied by PC power through a USB Cable, providing excitation voltage for the sensor. The analog output voltage of the sensor is then digitized and processed by a microprocessor using the integrated high resolution (24 bits) analogue to digital converter (ADC). The on-board USB transiver (transmitter and receiver) device allows the microprocessor to communicate with the PC by means of the USB link. The USB integration works hand in hand with SENSIT Test and Measurement software, which allows users to monitor the actual output of the sensor in real time. This is calculated based on the calibration values stored inside the on-board memory. The easy plug and play gives you the power to monitor the sensor output and enjoy measurement that is less affected by noise, temperature variation and excitation. The USB210 product is designed and manufactured by FUTEK in the USA.
Product Highlights
- USB 2.0 Communication Link
- Sampling Rate: up to 1000 Samples Per Second
- Up to ±30,000 count (noise-free)
- mV/V input (selectable up to ±500 mV/V)
- Up to 16 Point Stored Calibration
- ASCII stream output
- High resolution, high accuracy and low non-linearity
- CE approval and RoHS compliant
Hide Text
|
|
|
|
|
| Model: USB220 , External USB Output Kit , 24 Bit Resolution , Up To 19 Bit Noise Free , Standard , For mV/V Inputs , Up to 4800 SPS |
| Item No. FSH03456 |
$1,000.00 |

|
External High Resolution/Speed USB Output Kit The new USB220 - External USB Kit module eliminates the need for an analog amplifier, power supply, and display equipment. The module is supplied by PC power through a USB Cable, providing excitation voltage for the sensor. The analog output voltage of the sensor is then digitized and processed by a microprocessor using the integrated high resolution (24 bits) analogue to digital converter (ADC). The on-board USB transiver (transmitter and receiver) device allows the microprocessor to communicate with the PC by means of the USB link. The USB integration works hand in hand with SENSIT Test and Measurement software, which allows users to monitor the actual output of the sensor in real time. This is calculated based on the calibration values stored inside the on-board memory. The easy plug and play gives you the power to monitor the sensor output and enjoy measurement that is less affected by noise, temperature variation and excitation. The USB220 product is designed and manufactured by FUTEK in the USA.
Product Highlights
- USB 2.0 Communication Link
- Sampling Rate: up to 4800 Samples Per Second
- Up to ±300,000 count (noise-free)
- mV/V input (selectable up to ±400 mV/V)
- Up to 16 Point Stored Calibration
- ASCII stream output
- High resolution, high accuracy and low non-linearity
- CE approval and RoHS compliant
Hide Text
|
|
|
|
|
|