Shop FUTEK
CALL US TODAY
+1 (949) 465-0900

2–4 Channel Summing Junction Box 
iac200 - FSH01927
(View A)
View B
(View B)
View C
(View C)
(View D)
*Listed prices is in U.S. currency and subject to verification
along with availability
$950.00
List Price*
Item No. FSH01927
Model:
IAC200 , Amplified Junction Box , 1-4 Channel , Nema 4 Rating , Material - Polyurethane , Analog Output , +/-5 VDC , +/-10 VDC , 0-20 mA , 4-20 mA , 0-16 mA , 5-25 mA
In Stock In Stock
Qty:
Product Description

FUTEK's IAC200 2–4 Channel Summing Junction Box is FUTEK’s solution for utilizing one display with multiple sensor where the output resultant or summing is required. The IAC200 features dip switch selectable channels (2 to 4), a UV Stable 94V-2 Polycarbonate Enclosure, and weighs only 14.7 oz. It is also available with built-in amplifier for VDC or 4-20 mA output

Product Highlights
  • Excitation – mV/V Version: Refer to sensor infosheet for max excitation, system not to exceed 24 VDC – VDC, mA Version: 14-26VDC
  • Dip Switch Selectable Channels (2-4)
  • Individual Span Adjustment For All 4 Channels 350 Ohm bridge - 13% 700 Ohm bridge - 24% 1000 Ohm bridge - 31%
  • Easy Access Screw Terminal Blocks
  • Cable Strain Relief To Support Cables From Ø 0.08 in [Ø 2.0 mm] to Ø 0.25 in [Ø 6.35 mm]
  • Dual Mounting Holes
  • IP65/NEMA 4X Rated Housing UV Stable 94V-2 Polycarbonate Material

Product Specifications
DimensionValue
 Weight (lbs) 14.7
 Weight (oz) 14.7
NameMinTypMaxUnit
 Operating Temperature ( ? The extremes of temperature within which the transducer will operate without permanent adverse change to any of its performance characteristics.) 32  158 F
 Power Supply 14  26 Vdc
 Storage Temperature -40  185 F
 Span Adjustment   31 % of R.O.
 Bridge Resistance 350  1000 Ohms nom.
Related Notes

Related Accessories
  
AAA999
Model: Multimeter, 3.1 Digit Backlit LCD, yellow and black housing, DVM, DMM, Ohm Meter (2019 version)
Item No. GOD05595 $35.00

CABLES
Model: #28 Awg , 20 ft Cable , 6 Cond. Braided Shielded Polyurethane
Item No. SBA00454 $150.00

CABLES
Model: #28 Awg , 50 ft Cable , 6 Cond. Braided Shielded Polyurethane
Item No. SBA00457 $190.00

CABLES
Model: #28 Awg , 100 ft Cable , 6 Cond. Braided Shielded Polyurethane
Item No. SBA00462 $300.00

Close