|
|
Product Description FUTEK’s Rotary Torque Sensor - Non Contact Square Drive with Encoder offers a unique solution for torque auditing applications. The TRD605 Rotary Torque Sensor - Non Contact Square Drive with Encoder is available in a wide capacity range and utilizes strain gauge technology.
For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK TRD Series is also available with TEDS / IEEE1451.4 option.
|
|
Product Specifications | Dimension | Value |
|---|
| Width (in) | 2.87 | | Height (in) | 3.54 | | Length (in) | 6.97 | | Weight (lbs) | 6.2 |
|
|
|
|
Related Instruments
| | |
|
| Model: IBT100 , Bench Top Digital Display for Rotary Torque Sensors , 105-125V Power , Analog Output , Displays Torque, Angle, Speed, & Power |
| Item No. FSH02121 |
$3,700.00 |

|
Bench Top Digital Display The IBT100 Bench Top Digital Display is FUTEK’s solution for high speed rotary and angle measurements. The IBT100 features 3 x 20 menu driven display, high accuracy and scan rate and memory for 2000 measured values.
Product Highlights
- Peak/Valley capture mode
- Software and Hardware triggers
- Digtial LP Filtering
- RS232/Ethernet Communications
- Scaled Analog Outputs
- Measuring Rate < = 10 Khz
- Accuracy <01.% Full Scale
- Working temperature: 32° F to 140° F
- Input Pwower 115 VAC, 230 VAC, 50-60 Hz
- Input Range 0.5 mV to 3.5 mV, 4 or 6 wire
- Weight: 4.4 lbs
Hide Text
|
|
|
|
| Model: IBT100 , Bench Top Digital Display for Rotary Torque Sensors , 210-250V Power , Analog Output , Displays Torque, Angle, Speed, & Power |
| Item No. FSH02426 |
$3,700.00 |

|
Bench Top Digital Display The IBT100 Bench Top Digital Display is FUTEK’s solution for high speed rotary and angle measurements. The IBT100 features 3 x 20 menu driven display, high accuracy and scan rate and memory for 2000 measured values.
Product Highlights
- Peak/Valley capture mode
- Software and Hardware triggers
- Digtial LP Filtering
- RS232/Ethernet Communications
- Scaled Analog Outputs
- Measuring Rate < = 10 Khz
- Accuracy <01.% Full Scale
- Working temperature: 32° F to 140° F
- Input Pwower 115 VAC, 230 VAC, 50-60 Hz
- Input Range 0.5 mV to 3.5 mV, 4 or 6 wire
- Weight: 4.4 lbs
Hide Text
|
|
|
|
|
| Model: IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output , Only Power Supply Adapter is Included With Pro Display |
| Item No. FSH03571 |
$998.00 |

|
Intelligent Digital Hand Held Display The IHH500 Hand Held Portable Digital Display is FUTEK’s solution that can be easily integrated to work with Load Cells, Torque Sensors and Pressure Sensors. The IHH500 has an input range of up to +/-500 mV/V. Beside the mV/V input, device accepts amplified output sensors in range of ± 12 VDC or up to 30 mA. It also has two individual relays and two Analog voltage and Analog current output. This device provides additional 24 VDC / 5VDC as power supply for sensors with built-in amplifier. FUTEK’s Hand Held display also supports TEDS which makes it easy to switch between different sensors. A high speed/ low noise/ high resolution (24 bits) ADC is integrated in the device to make it suitable for high accuracy measurements. The IHH500 uses rechargeable battery with long life time. This particular Digital Display also has the capability of displaying values onto a computer through a USB link. Product Highlights
- 24 bits internal resolution
- Up to 20 bits (±500,000 counts) noise free resolution
- 5 to 4800 sample per second selectable rate
- High accuracy (±0.001%)
- Low non-linearity (±0.001%)
- Input range up to ±500mV/V (Strain Gauge)
- Input range ±12VDC (Amplified Input)
- Input range up to 30 mA (Amplified Input)
- Minimum bridge resistance: 30 ohm
- Encoder TTL (Elite Version)
- USB Output
- ASCII stream output
- CE approval and RoHS compliant
- Precision 5.000V Excitation
- 24V/5V Output
- Analog Voltage and Current Output
- Selectable Voltage and Current Configuration
- Two individual Relay Output
- 21K Point Data Logging
- Speed/Angle/Power Measurement
- Bridge resistance measurement
- Keypad options (Track/Hold - Peak/Valley Reset - Unit - Tare/Gross-Shunt - Battery - Display-Menu)
- First peak/First valley feature
- User friendly navigation menu
- Shunt Calibration
- Universal Unit Conversion
- 14 Sensor Profile Storage
- Supports IEEE145.4 standard (TEDS template 30 and 33)
- 16 x 4 character LCD with selectable height (0.119 [4.7] and 0.323[12.7])
- 6 digit display plus sign and decimal point or 7 digit plus sign depending on application
- LCD Auto Power-off
- Brightness/Contrast Adjustment
- Rechargeable Battery Operated
- Battery life up to 30 hours (depending on the load)
- Battery lifetime monitoring
- Weight: 1.85 Ib (840 gr)
- Dimension: 4” (101 mm ) X 1.7” (43 mm) X 6” (153 mm) - (L X W X H)
Hide Text
|
|
|
|
|
| Model: IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT Software Included |
| Item No. FSH03460 |
$2,495.00 |

|
Intelligent Digital Hand Held Display The IHH500 Hand Held Portable Digital Display is FUTEK’s solution that can be easily integrated to work with Load Cells, Torque Sensors and Pressure Sensors. The IHH500 has an input range of up to +/-500 mV/V. Beside the mV/V input, device accepts amplified output sensors in range of ± 12 VDC or up to 30 mA. It also has two individual relays and two Analog voltage and Analog current output. This device provides additional 24 VDC / 5VDC as power supply for sensors with built-in amplifier. FUTEK’s Hand Held display also supports TEDS which makes it easy to switch between different sensors. A high speed/ low noise/ high resolution (24 bits) ADC is integrated in the device to make it suitable for high accuracy measurements. The IHH500 uses rechargeable battery with long life time. This particular Digital Display also has the capability of displaying values onto a computer through a USB link. Product Highlights
- 24 bits internal resolution
- Up to 20 bits (±500,000 counts) noise free resolution
- 5 to 4800 sample per second selectable rate
- High accuracy (±0.001%)
- Low non-linearity (±0.001%)
- Input range up to ±500mV/V (Strain Gauge)
- Input range ±12VDC (Amplified Input)
- Input range up to 30 mA (Amplified Input)
- Minimum bridge resistance: 30 ohm
- Encoder TTL (Elite Version)
- USB Output
- ASCII stream output
- CE approval and RoHS compliant
- Precision 5.000V Excitation
- 24V/5V Output
- Analog Voltage and Current Output
- Selectable Voltage and Current Configuration
- Two individual Relay Output
- 21K Point Data Logging
- Speed/Angle/Power Measurement
- Bridge resistance measurement
- Keypad options (Track/Hold - Peak/Valley Reset - Unit - Tare/Gross-Shunt - Battery - Display-Menu)
- First peak/First valley feature
- User friendly navigation menu
- Shunt Calibration
- Universal Unit Conversion
- 14 Sensor Profile Storage
- Supports IEEE145.4 standard (TEDS template 30 and 33)
- 16 x 4 character LCD with selectable height (0.119 [4.7] and 0.323[12.7])
- 6 digit display plus sign and decimal point or 7 digit plus sign depending on application
- LCD Auto Power-off
- Brightness/Contrast Adjustment
- Rechargeable Battery Operated
- Battery life up to 30 hours (depending on the load)
- Battery lifetime monitoring
- Weight: 1.85 Ib (840 gr)
- Dimension: 4” (101 mm ) X 1.7” (43 mm) X 6” (153 mm) - (L X W X H)
Hide Text
|
|
|
|
|
| Model: IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output |
| Item No. FSH03633 |
$798.00 |

|
Intelligent Panel Mount The IPM650 Intelligent Panel Mount is FUTEK’s solution that can be easily integrated to work with Load Cells, Torque Sensors and Pressure Sensors. The IPM650 has an input range of up to +/-500 mV/V. Beside the mV/V input, device accepts amplified output sensors in range of ± 12 VDC or up to 30 mA. It also has two individual relays and two Analog voltage and Analog current output. This device provides additional 24 VDC / 5VDC as power supply for sensors with built-in amplifier. FUTEK’s Panel Mount also supports TEDS which makes it easy to switch between different sensors. A high speed/ low noise/ high resolution (24 bits) ADC is integrated in the device to make it suitable for high accuracy measurements. This particular Panel Mount also has the capability of displaying values onto a computer through a USB link. Product Highlights - 24 bits internal resolution
- Up to 20 bits (±500,000 counts) noise free resolution
- 5 to 4800 sample per second selectable rate
- High accuracy (±0.001%)
- Low non-linearity (±0.001%)
- Input range up to ±500mV/V (Strain Gauge)
- Input range ±12VDC (Amplified Input)
- Input range up to 30 mA (Amplified Input)
- Minimum bridge resistance: 30 ohm
- USB Output
- ASCII stream output
- CE approval and RoHS compliant
- Precision 5.000V Excitation
- 24V/5V Output
- Analog Voltage and Current Output
- Selectable Voltage and Current Configuration
- Two individual Relay Output
- 21K Point Data Logging
- Bridge resistance measurement
- Keypad options (Track/Hold - Peak/Valley Reset - Unit - Tare/Gross-Shunt - Channel - Display-Menu)
- First peak/First valley feature
- User friendly navigation menu
- Shunt Calibration
- Universal Unit Conversion
- 14 Sensor Profile Storage
- Supports IEEE145.4 standard (TEDS template 30 and 33)
- 16 x 4 character LCD with selectable height (0.119 [4.7] and 0.323[12.7])
- 6 digit display plus sign and decimal point or 7 digit plus sign depending on application
- LCD Auto Power-off
- Brightness/Contrast Adjustment
- Weight: 1.9Ib (862 gr)
- Dimension: 3.8” (96 mm ) X 3.8” (96 mm) X 6.5” (32.6 mm) - (L X W X D)
Hide Text
|
|
|
|
|
| Model: USB320 , External USB Output Kit , 24 Bit Resolution , Up To 16 Bit Noise Free , Standard , For Amplified Inputs (Voltage Only) , Up to 4800 SPS |
| Item No. FSH03631 |
$500.00 |

|
USB320 External USB Kit (Amplified Input) The new USB320 - External USB Kit (Amplified Input) module eliminates the need for power supply and display equipment. The module is supplied by PC power through a USB Cable, providing excitation voltage for the sensor. The analog output voltage of the sensor is then digitized and processed by a microprocessor using the integrated high resolution (24 bits) analogue to digital converter (ADC). The on-board USB device allows the microprocessor to communicate with the PC by means of the USB link. The USB integration works hand in hand with SENSIT Test and Measurement software, which allows users to monitor the actual output of the sensor in real time. This is calculated based on the calibration values stored inside the on-board memory. The easy plug and play gives you the power to monitor the sensor output and enjoy measurement that is less affected by noise, temperature variation and excitation. The USB320 product is designed and manufactured by FUTEK in the USA.
Product Highlights
- USB 2.0 Communication Link
- Sampling Rate: up to 4800 Samples Per Second
- Up to ±50,000 count (noise-free)
- Amplified (Voltage or Current) input (selectable up to ±10V or 0-20 mA)
- Up to 16 Point Stored Calibration
- ASCII stream output
- High resolution, high accuracy and low non-linearity
- CE approval and RoHS compliant
Hide Text
|
|
|
|
Related Accessories
| | |
|
| Model: ZCC911 , 10 ft Long , 12 Pin Binder 99-2030-09-12 w/ Cable Assembly , TRD600,TRS600, TRH600 Series , Material - Polyurethane , 10 Conductors , Braided Shielded |
| Item No. FSH02043 |
$160.00 |

|
|
|
|
|
| Model: ZCC911 , 30 ft Long , 12 Pin Binder 99-2030-09-12 w/ Cable Assembly , TRD600,TRS600, TRH600 Series , Material - Polyurethane , 10 Conductors , Braided Shielded |
| Item No. FSH02142 |
$255.00 |

|
|
|
|
|
|