Reaction Torque Sensor - Flange
View A
(View A)
View B
(View B)
View C
(View C)
View D
(View D)
*Listed prices is in U.S. currency and subject to verification
along with availability
$1,150.00
List Price*
Item No. FSH02796
Model:
TDF400 , 400 in-oz , Reaction Torque Sensor w/ Flange , Standard , Material - 2024-T4 , 1/4-Sq. Drive , Overload Protection , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
Qty:
Product Description

FUTEK’s Reaction Torque Sensor - Flange offers a unique solution for Torque auditing applications. The TDF400 Reaction Torque Sensor - Flange is available in Aluminum construction with a built-in Overload Protection up to 400 in-oz.

The standard TDF400 Reaction Torque Sensor - Flange can be modified or customized to meet your requirements. The TDF400 Reaction Torque Sensor - Flange Series is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:
  • Designed for Torque auditing
  • Aluminum Construction
  • Strain Gauge Based
  • Built-in Overload Protection

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK TDF Series is also available with TEDS / IEEE1451.4 option.

Product Specifications
DimensionValue
 Height (in) 3
 Weight (oz) 14
 Dia (in) 1.98
NameMinTypMaxUnit
Channel 1
 Compensated Temperature ( ? The range of temperature over which the transducer is compensated to maintain Rated Output and Zero Balance within specified limits.) 60  160 F
 Excitation ( ? The voltage or current applied to the input terminals of the transducer.) 1  18 Vdc
 Hysteresis ( ? The maximum difference between the transducer output readings for the same applied load; one reading obtained by increasing the load from zero and the other by decreasing the load from Rated Output. Usually measured at half Rated Output and expressed in percent of Rated Output. Measurements should be taken as rapidly as possible to minimize Creep.) -0.2  0.2 % of R.O.
 Input Resistance  394  Ohms nom.
 Nonlinearity ( ? The maximum Deviation of the Calibration Curve from a straight line drawn between the no-load and Rated Load outputs, expressed as a percentage of the Rated Output and measured on increasing load only.) -0.2  0.2 % of R.O.
 Nonrepeatability ( ? The maximum difference between transducer output readings for repeated loadings under identical loading and environment conditions.) -0.05  0.05 % of R.O.
 Operating Temperature ( ? The extremes of temperature within which the transducer will operate without permanent adverse change to any of its performance characteristics.) -60  200 F
 Output Resistance  350  Ohms nom.
 Safe Overload ( ? The maximum, temporary or accidental load in percent of Rated Capacity which can be applied without producing a permanent shift in performance characteristics beyond those specified.)   150 % of R.O.
 Temperature Shift Span ( ? The change in Output due to a change in transducer temperature. Expressed as a percentage of load per degree Fahrenheit (Celsius) change temperature.) -0.002  0.002 % of Load/F
 Temperature Shift Zero ( ? The change in Zero Balance due to a change in transducer temperature. Expressed as the change in Zero Balance in percent of Rated Output per degrees Fahrenheit (Celsius) (change in temperature).) -0.002  0.002 % of R.O./F
 Zero Balance ( ? The output signal of the transducer with rated Excitation and with no-load applied, usually expressed in percent of Rated Output.) -1  1 % of R.O.
 Capacity   400 in-oz
 Rated Output ( ? The signal (voltage) produced by the transducer. Where the output is directly proportional to excitation, the signal is expressed in terms of millivolts / volt (mV/V) of excitation.)  2  mV/V nom. ( ? The full voltage output of the load cell is expressed in terms of its supply voltage. For instance, a 2mV/V load cell would produce 2mV times the supplied voltage at full capacity.)
 Calibration Excitation  10  Vdc
Related Notes

Related Instruments
  
CSG110
Model: CSG110 , Strain Gage Amplifier , Standard , Enclosed With Din Rail Mount , With DB9 Connectors , ABS-94HB Black Enclosure , Analog Output , +/-5 VDC , +/-10 VDC , 0-20 mA , 4-20 mA , 0-16 mA , 5-25 mA , 1 KHZ Bandwidth
Item No. FSH01449 $350.00 Spec Sheet
Signal Conditioner (Amplifier)

The CSG110 is a General Purpose Amplifier solution for in-line amplification of any full bridge strain gauge type sensor with mV/V range output to provide VDC and/or Current output with built-in regulated bridge excitation source. The standard CSG110 is offered in a plastic housing, a mating DB9 female connector for power output side and DB9 Male connector for sensor side (Available in FSH01449, FSH03546, QSH00602 and QSH01498) offering a wide range power supply at 14 to 26 VDC. This model is also available in an OEM version (FSH01447, FSH01450). The CSG110 product is designed and manufactured by FUTEK in the USA.

Product Highlights
  • Power supply: 14 to 26 VDC
  • Dip switch selectable bridge excitation for 5 or 10 VDC
  • Dip switch selectable for sensor out range of 0.5 to 10 mV/V
  • Output: ±10 VDC at ±2 mV/V (factory default) or 4 to 20 mA at 2 mV/V
  • Built in 60.4 K Ohm Shunt Calibration with External Button
  • Span Range: ±10%
  • Zero Range: ±10% of output
  • Operating temperature: 32° F to 158° F
  • Unit supplied with analog output for connection PLC, data acquisition or strip chart
  • CE approval and RoHS compliant
Hide Text

Model: CSG110 , Strain Gage Amplifier , Enclosed With Din Rail Mount , With DB9 Connectors , ABS-94HB Black Enclosure , Analog Output , +/-5 VDC, +/-10 VDC, 0-20 mA , 4-20 mA , 0-16 mA , 5-25 mA , 10 KHZ Bandwidth
Item No. QSH00602 $375.00 Spec Sheet
Signal Conditioner (Amplifier)

The CSG110 is a General Purpose Amplifier solution for in-line amplification of any full bridge strain gauge type sensor with mV/V range output to provide VDC and/or Current output with built-in regulated bridge excitation source. The standard CSG110 is offered in a plastic housing, a mating DB9 female connector for power output side and DB9 Male connector for sensor side (Available in FSH01449, FSH03546, QSH00602 and QSH01498) offering a wide range power supply at 14 to 26 VDC. This model is also available in an OEM version (FSH01447, FSH01450). The CSG110 product is designed and manufactured by FUTEK in the USA.

Product Highlights
  • Power supply: 14 to 26 VDC
  • Dip switch selectable bridge excitation for 5 or 10 VDC
  • Dip switch selectable for sensor out range of 0.5 to 10 mV/V
  • Output: ±10 VDC at ±2 mV/V (factory default) or 4 to 20 mA at 2 mV/V
  • Built in 60.4 K Ohm Shunt Calibration with External Button
  • Span Range: ±10%
  • Zero Range: ±10% of output
  • Operating temperature: 32° F to 158° F
  • Unit supplied with analog output for connection PLC, data acquisition or strip chart
  • CE approval and RoHS compliant
Hide Text

IHH500
Model: IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output , Only Power Supply Adapter is Included With Pro Display
Item No. FSH03571 $998.00 Spec Sheet
Intelligent Digital Hand Held Display

The IHH500 Hand Held Portable Digital Display is FUTEK’s solution that can be easily integrated to work with Load Cells, Torque Sensors and Pressure Sensors. The IHH500 has an input range of up to +/-500 mV/V. Beside the mV/V input, device accepts amplified output sensors in range of ± 12 VDC or up to 30 mA. It also has two individual relays and two Analog voltage and Analog current output. This device provides additional 24 VDC / 5VDC as power supply for sensors with built-in amplifier. FUTEK’s Hand Held display also supports TEDS which makes it easy to switch between different sensors. A high speed/ low noise/ high resolution (24 bits) ADC is integrated in the device to make it suitable for high accuracy measurements. The IHH500 uses rechargeable battery with long life time. This particular Digital Display also has the capability of displaying values onto a computer through a USB link.

Product Highlights
  • 24 bits internal resolution
  • Up to 20 bits (±500,000 counts) noise free resolution
  • 5 to 4800 sample per second selectable rate
  • High accuracy (±0.001%)
  • Low non-linearity (±0.001%)
  • Input range up to ±500mV/V (Strain Gauge)
  • Input range ±12VDC (Amplified Input)
  • Input range up to 30 mA (Amplified Input)
  • Minimum bridge resistance: 30 ohm
  • USB Output
  • ASCII stream output
  • CE approval and RoHS compliant
  • Precision 5.000V Excitation
  • 24V/5V Output
  • Analog Voltage and Current Output
  • Selectable Voltage and Current Configuration
  • Two individual Relay Output
  • 21K Point Data Logging
  • Speed/Angle/Power Measurement
  • Bridge resistance measurement
  • Keypad options (Track/Hold - Peak/Valley Reset - Unit - Tare/Gross-Shunt - Battery - Display-Menu)
  • First peak/First valley feature
  • User friendly navigation menu
  • Shunt Calibration
  • Universal Unit Conversion
  • 14 Sensor Profile Storage
  • Supports IEEE145.4 standard (TEDS template 30 and 33)
  • 16 x 4 character LCD with selectable height (0.119 [4.7] and 0.323[12.7])
  • 6 digit display plus sign and decimal point or 7 digit plus sign depending on application
  • LCD Auto Power-off
  • Brightness/Contrast Adjustment
  • Rechargeable Battery Operated
  • Battery life up to 30 hours (depending on the load)
  • Battery lifetime monitoring
  • Weight: 1.85 Ib (840 gr)
  • Dimension: 4” (101 mm ) X 1.7” (43 mm) X 6” (153 mm) - (L X W X H)
Hide Text

IHH500
Model: IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT Software Included
Item No. FSH03460 $2,495.00 Spec Sheet
Intelligent Digital Hand Held Display

The IHH500 Hand Held Portable Digital Display is FUTEK’s solution that can be easily integrated to work with Load Cells, Torque Sensors and Pressure Sensors. The IHH500 has an input range of up to +/-500 mV/V. Beside the mV/V input, device accepts amplified output sensors in range of ± 12 VDC or up to 30 mA. It also has two individual relays and two Analog voltage and Analog current output. This device provides additional 24 VDC / 5VDC as power supply for sensors with built-in amplifier. FUTEK’s Hand Held display also supports TEDS which makes it easy to switch between different sensors. A high speed/ low noise/ high resolution (24 bits) ADC is integrated in the device to make it suitable for high accuracy measurements. The IHH500 uses rechargeable battery with long life time. This particular Digital Display also has the capability of displaying values onto a computer through a USB link.

Product Highlights
  • 24 bits internal resolution
  • Up to 20 bits (±500,000 counts) noise free resolution
  • 5 to 4800 sample per second selectable rate
  • High accuracy (±0.001%)
  • Low non-linearity (±0.001%)
  • Input range up to ±500mV/V (Strain Gauge)
  • Input range ±12VDC (Amplified Input)
  • Input range up to 30 mA (Amplified Input)
  • Minimum bridge resistance: 30 ohm
  • USB Output
  • ASCII stream output
  • CE approval and RoHS compliant
  • Precision 5.000V Excitation
  • 24V/5V Output
  • Analog Voltage and Current Output
  • Selectable Voltage and Current Configuration
  • Two individual Relay Output
  • 21K Point Data Logging
  • Speed/Angle/Power Measurement
  • Bridge resistance measurement
  • Keypad options (Track/Hold - Peak/Valley Reset - Unit - Tare/Gross-Shunt - Battery - Display-Menu)
  • First peak/First valley feature
  • User friendly navigation menu
  • Shunt Calibration
  • Universal Unit Conversion
  • 14 Sensor Profile Storage
  • Supports IEEE145.4 standard (TEDS template 30 and 33)
  • 16 x 4 character LCD with selectable height (0.119 [4.7] and 0.323[12.7])
  • 6 digit display plus sign and decimal point or 7 digit plus sign depending on application
  • LCD Auto Power-off
  • Brightness/Contrast Adjustment
  • Rechargeable Battery Operated
  • Battery life up to 30 hours (depending on the load)
  • Battery lifetime monitoring
  • Weight: 1.85 Ib (840 gr)
  • Dimension: 4” (101 mm ) X 1.7” (43 mm) X 6” (153 mm) - (L X W X H)
Hide Text

IPM650
Model: IPM650 Pro , Intelligent Panel Meter , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
Item No. FSH03633 $798.00 Spec Sheet
Intelligent Panel Meter

The IPM650 Intelligent Panel Meter is FUTEK’s solution that can be easily integrated to work with Load Cells, Torque Sensors and Pressure Sensors. The IPM650 has an input range of up to +/-500 mV/V. Beside the mV/V input, device accepts amplified output sensors in range of ± 12 VDC or up to 30 mA. It also has two individual relays and two Analog voltage and Analog current output. This device provides additional 24 VDC / 5VDC as power supply for sensors with built-in amplifier. FUTEK’s Panel Meter also supports TEDS which makes it easy to switch between different sensors. A high speed/ low noise/ high resolution (24 bits) ADC is integrated in the device to make it suitable for high accuracy measurements. This particular Panel Meter also has the capability of displaying values onto a computer through a USB link.

Product Highlights
  • 24 bits internal resolution
  • Up to 20 bits (±500,000 counts) noise free resolution
  • 5 to 4800 sample per second selectable rate
  • High accuracy (±0.001%)
  • Low non-linearity (±0.001%)
  • Input range up to ±500mV/V (Strain Gauge)
  • Input range ±12VDC (Amplified Input)
  • Input range up to 30 mA (Amplified Input)
  • Minimum bridge resistance: 30 ohm
  • USB Output
  • ASCII stream output
  • CE approval and RoHS compliant
  • Precision 5.000V Excitation
  • 24V/5V Output
  • Analog Voltage and Current Output
  • Selectable Voltage and Current Configuration
  • Two individual Relay Output
  • 21K Point Data Logging
  • Bridge resistance measurement
  • Keypad options (Track/Hold - Peak/Valley Reset - Unit - Tare/Gross-Shunt - Channel - Display-Menu)
  • First peak/First valley feature
  • User friendly navigation menu
  • Shunt Calibration
  • Universal Unit Conversion
  • 14 Sensor Profile Storage
  • Supports IEEE145.4 standard (TEDS template 30 and 33)
  • 16 x 4 character LCD with selectable height (0.119 [4.7] and 0.323[12.7])
  • 6 digit display plus sign and decimal point or 7 digit plus sign depending on application
  • LCD Auto Power-off
  • Brightness/Contrast Adjustment
  • Weight: 1.9Ib (862 gr)
  • Dimension: 3.8” (96 mm ) X 3.8” (96 mm) X 6.5” (32.6 mm) - (L X W X D)
Hide Text

USB210
Model: USB210 , External USB Output Kit , 24 Bit Resolution , Up To 16 Bit Noise Free , Standard , For mV/V Inputs , Up to 1000 SPS
Item No. FSH03221 $500.00 Spec Sheet
USB210 External USB Kit

The new USB210 - External USB Kit module eliminates the need for an analog amplifier, power supply, and display equipment. The module is supplied by PC power through a USB Cable, providing excitation voltage for the sensor. The analog output voltage of the sensor is then digitized and processed by a microprocessor using the integrated high resolution (24 bits) analogue to digital converter (ADC). The on-board USB transiver (transmitter and receiver) device allows the microprocessor to communicate with the PC by means of the USB link. The USB integration works hand in hand with SENSIT Test and Measurement software, which allows users to monitor the actual output of the sensor in real time. This is calculated based on the calibration values stored inside the on-board memory. The easy plug and play gives you the power to monitor the sensor output and enjoy measurement that is less affected by noise, temperature variation and excitation. The USB210 product is designed and manufactured by FUTEK in the USA.

Product Highlights
  • USB 2.0 Communication Link
  • Sampling Rate: up to 1000 Samples Per Second
  • Up to ±30,000 count (noise-free)
  • mV/V input (selectable up to ±500 mV/V)
  • Up to 16 Point Stored Calibration
  • ASCII stream output
  • High resolution, high accuracy and low non-linearity
  • CE approval and RoHS compliant
Hide Text

USB220
Model: USB220 , External USB Output Kit , 24 Bit Resolution , Up To 19 Bit Noise Free , Standard , For mV/V Inputs , Up to 4800 SPS
Item No. FSH03456 $1,000.00 Spec Sheet
External High Resolution/Speed USB Output Kit

The new USB220 - External USB Kit module eliminates the need for an analog amplifier, power supply, and display equipment. The module is supplied by PC power through a USB Cable, providing excitation voltage for the sensor. The analog output voltage of the sensor is then digitized and processed by a microprocessor using the integrated high resolution (24 bits) analogue to digital converter (ADC). The on-board USB transiver (transmitter and receiver) device allows the microprocessor to communicate with the PC by means of the USB link. The USB integration works hand in hand with SENSIT Test and Measurement software, which allows users to monitor the actual output of the sensor in real time. This is calculated based on the calibration values stored inside the on-board memory. The easy plug and play gives you the power to monitor the sensor output and enjoy measurement that is less affected by noise, temperature variation and excitation. The USB220 product is designed and manufactured by FUTEK in the USA.

Product Highlights
  • USB 2.0 Communication Link
  • Sampling Rate: up to 4800 Samples Per Second
  • Up to ±300,000 count (noise-free)
  • mV/V input (selectable up to ±400 mV/V)
  • Up to 16 Point Stored Calibration
  • ASCII stream output
  • High resolution, high accuracy and low non-linearity
  • CE approval and RoHS compliant
Hide Text

Close
Related Accessories
  
ZCC940
Model: ZCC940 , 15 ft Long , 4 Pin Lemo FGG.0B.304.CLAD to Cable Assembly , CC4 Connection (GOD00047) , Material - PVC , 28 Awg 4 Conductors , Braided Shielded
Item No. FSH01790 $90.00 Spec Sheet

ZCC940
Model: ZCC940 , 30 ft Long , 4 Pin Lemo FGG.0B.304.CLAD to Cable Assembly , CC4 Connection (GOD00047) , Material - PVC , 28 Awg 4 Conductors , Braided Shielded
Item No. FSH01785 $135.00 Spec Sheet

ZCC940
Model: ZCC940 , 100 ft Long , 4 Pin Lemo FGG.0B.304.CLAD to Cable Assembly , CC4 Connection (GOD00047) , Material - PVC , 28 Awg 4 Conductors , Braided Shielded
Item No. FSH02114 $345.00 Spec Sheet

Close