Load Cells, Torque Sensors and Pressure Sensors Manufactured in the US by FUTEK. Your Sensor Solutions Source. Load Cells, Torque Sensors, Force Sensors, Pressure Sensors, Multi Axis Load Cells Load Cell Sensor Solutions Load Cell Support Load Cell Forum Load Cell Applications Load Cell Manufacturer
 
 
Pressure Sensor | Pressure Sensors (OEM)
 

Available Models
   
PMP410
Item No.  FSH02863
Model:  PMP410 , 10 PSI , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
Spec Sheet   |   Info Request   |   Lead Time
List Price: $245.00


In Stock In Stock Qty:
Listed price is in U.S. currency and subject to verification along with availability

Product Details

Pressure Sensor (OEM)

View A
View A
Zoom
View B
View B
Zoom
View C
View C
Zoom
*Physical appearance of unit may differ depending on unit specifications*
Spec Sheet
Applications
Related Instruments
Related Accessories
Product Description

The PMP410 Pressure Sensor (OEM) provides performance and economy for a wide range of OEM applications. They are especially suited to applications subject to severe mechanical shock, vibration, and electromagnetic interference. Typical applications include hydraulics and pneumatics, compressor controls, pump protection, refrigeration and air conditional systems.

The PMP410 features an all-welded stainless steel measuring cell for improved media compatibility. There are no internal soft sealing materials that may react with the media or deteriorate over time. The case is also made of stainless steel and is available with environment protection rating up to NEMA 4 / IP 67.

Pressure ranges up to 300psi use a piezoresistive measuring cell. The higher pressure ranges use thin film sensor technology. Both are time proven highly reliable sensor technologies.

Product Highlights:
  • OEM
  • 1/4 NPT Male Threads
  • 4-20 mA 2 Wire Output
  • Din Connector
  • 0.5% Accuracy

A standard signal output of 4-20 mA allows the PMP410 to be integrated into many existing applications. Many custom signal outputs, process connections, and electrical connections are available.

Each PMP410 undergoes extensive quality control testing and calibration to achieve an accuracy of =0.50% full scale. The printed circuit boards use state-of-the-art surface mount technology. Each is individually temperature compensated to assure accuracy and long-term stability even when exposed to severe ambient temperature variations.

Product Specifications
 
Name Min Typ Max Unit
 
 Channel: 1
 
  Compensated Temperature 32  176F 
  Excitation 10  30Vdc 
  Hysteresis -.15  .15% of R.O. 
  Nonlinearity -.8  .8% of R.O. 
  Nonrepeatability -.05  .05% of R.O. 
  Operating Temperature -22  185F 
  Temperature Shift Span -.011  .011% of Load/F 
  Temperature Shift Zero -.017  .017% of R.O./F 
  Capacity   10PSI 
  Rated Output 4  20mA 
  Calibration Excitation  10 Vdc 
 
Dimension Value
  Height (in) 4.2  
  Weight (oz) 6.4  
  Dia (in) 1.06  
 
 
Related Notes

Related Instruments
  
IBT490
Model: IBT490 , Bench Top Digital Display (Voltage & Current Input) , Voltage & Current Sensors , TEDS (IEEE1451.4) Recognition , Analog Output, Alarm, and RS232
Item No. FSH02550 $975.00 Spec Sheet
Bench Top Digital Display

The IBT490 Bench Top Digital Display is FUTEK’s solution for customers who like all the features and capabilities of the IPM500 Panel Mount Series, but require bench top features, such as “quick disconnect” for both mechanical and power protection to meet OSHA manufacturing safety requirement. The IBT490 features 60 conversions per second, is scalable to 5 digits ±99,999 and it has a Power supply of 9 to 37 VDC.

Product Highlights
  • Power Supply 9-37 VDC
  • 120 VAC Wall Socket Power Supply. Converter to 12 VDC included
  • 60 Conversions per second
  • Scalable to 5 digits: ±99,999
  • 10 VDC @ 120 mA Excitation to power sensors optional (5 VDC @ 50 mA)
  • Front Push Button Tare and Shunt Cal
  • Shunt Cal resistor for calibration
  • DB9 Female connector for sensor
  • DB9 Male connector for Analog Output 0 to 10 VDC or 0 to 20 mA
  • DB9 Male connector for dual set point controller (alarm) w/2 form C contract relays: 5 Amp Max
  • DB9 Male Connector for RS232
  • Operating Temperature: 21°F to 130°F
  • Storage Temperature: -40°F to 150°F
  • Relative Humidity: 90% at 100°F
  • Weight:1.75 lb
Hide Text

IPM490
Model: IPM490 , Signal Conditioned Digital Display (Voltage & Current Input) , Voltage & Current Sensors , Maximum 60 Conversions Per Second , Basic Unit
Item No. FSH01692 $495.00 Spec Sheet
Panel Mount Signal Conditioner with Digital Display

The IPM490 Panel Mount Signal Conditioner with Digital Display is FUTEK’s general solution for a complete sensor and instrumentation system. The IPM490 features 60 conversions per second, is scalable to 5 digits ±99,999 resolution, a programmable 10 VDC or 4-20mA and it has a Power supply 85 to 264 VAC .

Product Highlights
  • 60 Conversions per second
  • 2 set point alarm relay
  • RS232 Interface
  • USB Interface
  • TEDS
  • Scaleable to 5 digits. ±99,999
  • Isolated selectable excitation to power sensors: 5 VDC @ 50 mA, 10 VDC @ 120 mA
  • Peak hold and remote auto tare
  • Plug-in screw terminal
  • WEIGHT: 9 Oz [0.25 Kg]
  • Operating Temperature: 32°F to 130°F
  • Storage Temperature: -100°F to 180°F
  • Relative Humidity: 95% at 100°F
Hide Text

Model: IPM490 , Signal Conditioned Digital Display (Voltage & Current Input) , Voltage & Current Sensors , Maximum 60 Conversions Per Second , Analog Output, Alarm, TEDS, USB, and RS232
Item No. FSH02549 $795.00 Spec Sheet
Panel Mount Signal Conditioner with Digital Display

The IPM490 Panel Mount Signal Conditioner with Digital Display is FUTEK’s general solution for a complete sensor and instrumentation system. The IPM490 features 60 conversions per second, is scalable to 5 digits ±99,999 resolution, a programmable 10 VDC or 4-20mA and it has a Power supply 85 to 264 VAC .

Product Highlights
  • 60 Conversions per second
  • 2 set point alarm relay
  • RS232 Interface
  • USB Interface
  • TEDS
  • Scaleable to 5 digits. ±99,999
  • Isolated selectable excitation to power sensors: 5 VDC @ 50 mA, 10 VDC @ 120 mA
  • Peak hold and remote auto tare
  • Plug-in screw terminal
  • WEIGHT: 9 Oz [0.25 Kg]
  • Operating Temperature: 32°F to 130°F
  • Storage Temperature: -100°F to 180°F
  • Relative Humidity: 95% at 100°F
Hide Text

Close
Related Accessories
  
ZCF920
Model: #28 Awg , 5 ft Cable , 6 Cond. Braided Shielded Polyurethane
Item No. FSH00630 $15.00

ZCF920
Model: #28 Awg , 10 ft Cable , 6 Cond. Braided Shielded Polyurethane
Item No. FSH00631 $30.00

ZCF920
Model: #28 Awg , 20 ft Cable , 6 Cond. Braided Shielded Polyurethane
Item No. FSH00632 $60.00

ZCF920
Model: #28 Awg , 30 ft Cable , 6 Cond. Braided Shielded Polyurethane
Item No. FSH00633 $90.00

ZCF920
Model: #28 Awg , 50 ft Cable , 6 Cond. Braided Shielded Polyurethane
Item No. FSH00635 $150.00

ZCF920
Model: #28 Awg , 100 ft Cable , 6 Cond. Braided Shielded Polyurethane
Item No. FSH00640 $300.00

Close