|
| Available Models |
| | | |
|
|
|
Item No.
|
FSH03091
|
|
Model:
|
PMP300 , 15 PSIA , Pressure Sensor (OEM) , 0-10 VDC Output , Stainless Steel , 1/4-18-NPT Thread , Absolute , Din Connector
|
|
|
Listed price is in U.S. currency and subject to verification along with availability
|
|
|
| Product Details |
Pressure Sensor (OEM) The PMP300 Pressure Sensor (OEM) is precision engineered and manufactured to fit many industrial and OEM pressure measurement applications. The rugged design provides resistance to vibration, shock, wide temperature variations, RFI and other extreme environmental conditions that are typical of industrial and OEM applications.
Performance and reliability is enhanced by the all stainless steel welded measuring cell that eliminates the need for soft sealing material that may deteriorate over time. The state-of-the-art manufacturing and assembly process increases the long term reliability of the PMP300.
Product Highlights:
- OEM
- Amplified Output
- Low Cost
- Compact Size
- Pressure ranges from 15 to 10000 psi
Primary applications include process control and automation hydraulics, pneumatics, and machine controls. |
|
 | Name | Min | Typ | Max | Unit |  |
|---|
| | Channel: 1 | | | | Compensated Temperature | 32 | | 176 | F | | | | Excitation | 14 | | 30 | Vdc | | | | Hysteresis | -.16 | | .16 | % of R.O. | | | | Nonlinearity | -1 | | 1 | % of R.O. | | | | Nonrepeatability | -.1 | | .1 | % of R.O. | | | | Operating Temperature | -40 | | 176 | F | | | | Temperature Shift Span | -.02 | | .02 | % of Load/F | | | | Temperature Shift Zero | -.02 | | .02 | % of R.O./F | | | | Capacity | | | 15 | PSIA | | | | Rated Output | | 10 | | Vdc | | | | Calibration Excitation | | 24 | | Vdc | | | |
 | Dimension | Value |  |
|---|
| | Height (in) | 2.4 | | | | Weight (oz) | 2.8 | | | | Dia (in) | 1.06 | | | |
|
|
Related Instruments
| | |
|
| Model: IBT490 , Bench Top Digital Display (Voltage & Current Input) , Voltage & Current Sensors , TEDS (IEEE1451.4) Recognition , Analog Output, Alarm, and RS232 |
| Item No. FSH02550 |
$975.00 |

|
Bench Top Digital Display The IBT490 Bench Top Digital Display is FUTEK’s solution for customers who like all the features and capabilities of the IPM500 Panel Mount Series, but require bench top features, such as “quick disconnect” for both mechanical and power protection to meet OSHA manufacturing safety requirement. The IBT490 features 60 conversions per second, is scalable to 5 digits ±99,999 and it has a Power supply of 9 to 37 VDC.
Product Highlights
- Power Supply 9-37 VDC
- 120 VAC Wall Socket Power Supply. Converter to 12 VDC included
- 60 Conversions per second
- Scalable to 5 digits: ±99,999
- 10 VDC @ 120 mA Excitation to power sensors optional (5 VDC @ 50 mA)
- Front Push Button Tare and Shunt Cal
- Shunt Cal resistor for calibration
- DB9 Female connector for sensor
- DB9 Male connector for Analog Output 0 to 10 VDC or 0 to 20 mA
- DB9 Male connector for dual set point controller (alarm) w/2 form C contract relays: 5 Amp Max
- DB9 Male Connector for RS232
- Operating Temperature: 21°F to 130°F
- Storage Temperature: -40°F to 150°F
- Relative Humidity: 90% at 100°F
- Weight:1.75 lb
Hide Text
|
|
|
| Model: IPM490 , Signal Conditioned Digital Display (Voltage & Current Input) , Voltage & Current Sensors , Maximum 60 Conversions Per Second , Basic Unit |
| Item No. FSH01692 |
$495.00 |

|
Panel Mount Signal Conditioner with Digital Display The IPM490 Panel Mount Signal Conditioner with Digital Display is FUTEK’s general solution for a complete sensor and instrumentation system. The IPM490 features 60 conversions per second, is scalable to 5 digits ±99,999 resolution, a programmable 10 VDC or 4-20mA and it has a Power supply 85 to 264 VAC .
Product Highlights
- 60 Conversions per second
- 2 set point alarm relay
- RS232 Interface
- USB Interface
- TEDS
- Scaleable to 5 digits. ±99,999
- Isolated selectable excitation to power sensors: 5 VDC @ 50 mA, 10 VDC @ 120 mA
- Peak hold and remote auto tare
- Plug-in screw terminal
- WEIGHT: 9 Oz [0.25 Kg]
- Operating Temperature: 32°F to 130°F
- Storage Temperature: -100°F to 180°F
- Relative Humidity: 95% at 100°F
Hide Text
|
|
| Model: IPM490 , Signal Conditioned Digital Display (Voltage & Current Input) , Voltage & Current Sensors , Maximum 60 Conversions Per Second , Analog Output, Alarm, TEDS, USB, and RS232 |
| Item No. FSH02549 |
$795.00 |

|
Panel Mount Signal Conditioner with Digital Display The IPM490 Panel Mount Signal Conditioner with Digital Display is FUTEK’s general solution for a complete sensor and instrumentation system. The IPM490 features 60 conversions per second, is scalable to 5 digits ±99,999 resolution, a programmable 10 VDC or 4-20mA and it has a Power supply 85 to 264 VAC .
Product Highlights
- 60 Conversions per second
- 2 set point alarm relay
- RS232 Interface
- USB Interface
- TEDS
- Scaleable to 5 digits. ±99,999
- Isolated selectable excitation to power sensors: 5 VDC @ 50 mA, 10 VDC @ 120 mA
- Peak hold and remote auto tare
- Plug-in screw terminal
- WEIGHT: 9 Oz [0.25 Kg]
- Operating Temperature: 32°F to 130°F
- Storage Temperature: -100°F to 180°F
- Relative Humidity: 95% at 100°F
Hide Text
|
|
Related Accessories
| | |
|
| Model: #28 Awg , 5 ft Cable , 6 Cond. Braided Shielded Polyurethane |
| Item No. FSH00630 |
$15.00 |
|
|
|
| Model: #28 Awg , 10 ft Cable , 6 Cond. Braided Shielded Polyurethane |
| Item No. FSH00631 |
$30.00 |
|
|
|
| Model: #28 Awg , 20 ft Cable , 6 Cond. Braided Shielded Polyurethane |
| Item No. FSH00632 |
$60.00 |
|
|
|
| Model: #28 Awg , 50 ft Cable , 6 Cond. Braided Shielded Polyurethane |
| Item No. FSH00635 |
$150.00 |
|
|
|
| Model: #28 Awg , 100 ft Cable , 6 Cond. Braided Shielded Polyurethane |
| Item No. FSH00640 |
$300.00 |
|
|
|
|