Load Cells, Torque Sensors and Pressure Sensors Manufactured in the US by FUTEK. Your Sensor Solutions Source. Load Cells, Torque Sensors, Force Sensors, Pressure Sensors, Multi Axis Load Cells Load Cell Sensor Solutions Load Cell Support Load Cell Forum Load Cell Applications Load Cell Manufacturer
 
 
Pressure Sensor | Pressure Sensors (Intrinsically Safe)
 

Available Models
   
PMP500
Item No.  FSH03275
Model:  PMP500 (IS-20) , 10000 PSI , Pressure Sensor (FM, CSA Approved) , Medium Temp. Range of -4 to 176 F (-20 to 80 C), Stainless Steel , 1/2 NPT , Intrinsically Safe , Din Connector
Spec Sheet   |   Info Request   |   Lead Time
List Price: $495.00


In Stock In Stock Qty:
Listed price is in U.S. currency and subject to verification along with availability

Product Details

Pressure Sensor (Intrinsically Safe)

View A
View A
Zoom
View B
View B
Zoom
View C
View C
Zoom
View D
View D
Zoom
*Physical appearance of unit may differ depending on unit specifications*
Spec Sheet
Applications
Related Accessories
Product Description

The PMP500 Pressure Sensor (Intrinsically Safe) is an intrinsically safe pressure transmitter designed to fit most industrial pressure measurement applications. The PMP500 is compact and contains a rugged construction which makes this instrument suitable for applications including chemical, petrochemical, oil and gas refining, food industry, and mechanical engineering functions. The PMP500 pressure sensor can specifically be used in pressure measurement applications where intrinsically safe ratings are required.

The PMP500 features an all-welded stainless steel measuring cell for improved media compatibility. There are no internal soft sealing materials that may react with the media or deteriorate over time. The compact case is also made of stainless steel and is available with environmental protection rating up to NEMA 6P / IP 68. Multiple intrinsically safe approvals include FM, ATEX, and CSA. These multiple approvals provide for global recognition and acceptance of the intrinsically safe ratings.

Product Highlights:
  • Industrial
  • 1/4 NPT Male Threads
  • 4-20 mA 2 Wire Output
  • Din Connector
  • 0.25% Accuracy
  • Multiple Intrinsically safe approvals (FM, ATEX, and CSA)

Each PMP500 undergoes extensive quality control testing and calibration to achieve an accuracy of = 0.25% full scale. The printed circuit boards use state-of-the-art surface mount technology and are potted in silicone gel for protection against mechanical shock, vibration and moisture. The PMP500 is individually temperature compensated to assure accuracy and long-term stability even when exposed to severe temperature variations. A ½” NPT female conduit connection is standard and a cable compression electrical connection is available as an option.

Product Specifications
 
Name Min Typ Max Unit
 
 Channel: 1
 
  Compensated Temperature 32  176F 
  Excitation 10  30Vdc 
  Hysteresis -.15  .15Vdc 
  Nonlinearity -.4  .4% of R.O. 
  Nonrepeatability -.05  .05% of R.O. 
  Operating Temperature -4  176F 
  Temperature Shift Span -.011  .011% of Load/F 
  Temperature Shift Zero -.011  .011% of R.O./F 
  Capacity   10000PSI 
  Rated Output 4  20mA 
  Calibration Excitation  10 Vdc 
 
 
 
Related Notes

Related Accessories
  
ZCF920
Model: #28 Awg , 5 ft Cable , 6 Cond. Braided Shielded Polyurethane
Item No. FSH00630 $15.00

ZCF920
Model: #28 Awg , 10 ft Cable , 6 Cond. Braided Shielded Polyurethane
Item No. FSH00631 $30.00

ZCF920
Model: #28 Awg , 20 ft Cable , 6 Cond. Braided Shielded Polyurethane
Item No. FSH00632 $60.00

ZCF920
Model: #28 Awg , 50 ft Cable , 6 Cond. Braided Shielded Polyurethane
Item No. FSH00635 $150.00

ZCF920
Model: #28 Awg , 100 ft Cable , 6 Cond. Braided Shielded Polyurethane
Item No. FSH00640 $300.00

Close