FUTEK provides a wide range of In-line Load Cells built for Endurance, Off-Center Loading, Press, or Inline applications. These models offer robust construction with a capacity range beginning at 25 lbs going up to 50,000 lbs. FUTEK has also developed a miniature series for applications where size and tight environments are critical.
The In-Line Load Cell series also offer high accuracy and high stiffness. Anyone of these In-Line Load Cells can be modified or customized to meet your requirements and most models are available in our inventory making it available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.