Load Cells, Torque Sensors and Pressure Sensors Manufactured in the US by FUTEK. Your Sensor Solutions Source. Load Cells, Torque Sensors, Force Sensors, Pressure Sensors, Multi Axis Load Cells Load Cell Sensor Solutions Load Cell Support Load Cell Forum Load Cell Applications Load Cell Manufacturer
 
 
Load/Force Washer Load Cell
 

FUTEK provides a wide range of Load/Force Washer Load Cells built Off-Center Loading, Press, or Inline compression applications. These models offer robust construction, bolt size options of #10 to 2 inches, and a capacity range beginning at 3,000 lbs going up to 300,000 lbs.

The Load/Force Washer Load Cell series also offer high accuracy and high stiffness. Anyone of these Load/Force Washer Load Cells can be modified or customized to meet your requirements and most models are available in our inventory making it available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

  • Standard cable includes 10 feet 4 Conductor shielded cable
  • Position Sensitive
  • Low Deflection
  • 17-4 Steel Construction
  • Both Tension & Compression
  • Utilizes Metal Foil Strain Gauge Technology