Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
S Type Load Cell | S Type Load Cells

FUTEK S Type Load Cells (Tension/Compression) offer a compact design for a variety of applications. Available in standard and metric, the S Type Load Cell series provides accuracy, compact design features, overload protection (select models), and a wide capacity range to choose from. S Type Load Cells are also commonly known as Z Beam Load Cells or S Beam Load Cells.

Similar to our entire Load Cell product line the S Type Load Cells are manufactured in the US and uses metal foil strain gauge technology. Most models can be modified or customized to meet your requirements and most models are available in our inventory making it available for quick.

  •   High Endurance
  •   Built in Overload Protection
  •   High Capacity / Low Capacity
  •   Compact designs available for tight environments
  •   In both Tension and Compression
  •   Metric Threads available
  •   Single Point Construction
  •   Operating Temperature of -60° F - 200° F
  •   Utilizes Metal Foil Strain Gauge Technology

Subscribe to our e-newsletter!
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905


©1998-2018 FUTEK Advanced Sensor Technology, Inc. All rights reserved.

All other trademarks, service marks and logos used in this website are the property of their respective owners.