Load Cells, Torque Sensors and Pressure Sensors Manufactured in the US by FUTEK. Your Sensor Solutions Source. Load Cells, Torque Sensors, Force Sensors, Pressure Sensors, Multi Axis Load Cells Load Cell Sensor Solutions Load Cell Support Load Cell Forum Load Cell Applications Load Cell Manufacturer
 
 
Thru Hole Donut Load Cell
 

The Thru Hole Donut Load Cell Series offers 5 models built for Off-Center Loading, Press, or Inline compression applications. These models have a very robust construction available in 17-4 Stainless Steel, with an I.D. range of 1/8" to 1 1/4".

The Donut/Thru Hole Load Cell also offer high accuracy and high stiffness. The standard models can be modified or customized to meet your requirements and most models are available in our inventory making it available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

  • Weight: 2 oz to 85 lbs
  • Resistance to High Extraneous Loads
  • Low Deflection
  • 17-4 Steel Construction
  • Compression
  • Utilizes Metal Foil Strain Gauge Technology
  • High Accuracy


Use the above filters to help drill down towards the precise model you are looking for.