Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
Pedal Force Load Cell

Quick Search
Capacity
 
Size
Medium
Load Direction
Compression Only
 
Stock Availability
 Quantity    
Categories
Automotive Load Cells
Advanced Filters

Available Models
   
Load Cells - LAU200 - Automotive Pedal Force Sensor
Item No.  FSH00219
Model:  LAU200 , 25 lb , Accelerator Pedal Force Sensor , Includes Mounting Plate & Mating Cable/Connector Package , Material - 17-4 PH S.S. , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 1 ft Long w/ 4 Pin PHG.0B.304.CLLD Lemo Receptacle
Spec Sheet   |   Contact Us   |   Lead Time
Volume Pricing


In Stock In Stock
Load Cells - LAU200 - Automotive Pedal Force Sensor
Item No.  FSH04404
Model:  LAU200 , 100 lb , Pedal Force Sensor , Includes Mounting Plate & Mating Cable/Connector Package , RoHS Compliant, Material - 17-4 PH S.S. , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 1 ft Long w/ 4 Pin PHG.0B.304.CLLD Lemo Receptacle
Spec Sheet   |   Contact Us   |   Lead Time
List Price: $1,998.00


Load Cells - LAU200 - Automotive Pedal Force Sensor
Item No.  FSH04405
Model:  LAU200 , 300 lb , Pedal Force Sensor , Includes Mounting Plate & Mating Cable/Connector Package , RoHS Compliant, Material - 17-4 PH S.S. , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 1 ft Long w/ 4 Pin PHG.0B.304.CLLD Lemo Receptacle
Spec Sheet   |   Contact Us   |   Lead Time
List Price: $1,998.00


In Stock In Stock
Listed price is in U.S. currency and subject to verification along with availability


Subscribe to our e-newsletter!
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905


©1998-2018 FUTEK Advanced Sensor Technology, Inc. All rights reserved.

All other trademarks, service marks and logos used in this website are the property of their respective owners.