| | | |
|
|
|
Item No.
|
FSH00776
|
|
Model:
|
PFP300 , 7500 PSI , Female Port Pressure Sensor , Standard , Material - 17-4 PH S.S. , 1/2-20-Thread , 29 Awg 4 Conductor Spiral Teflon Cable , 6 inch Long
|
|
|
|
|
|
Item No.
|
FSH00791
|
|
Model:
|
PFP300 , 5000 PSI , Female Port Pressure Sensor , Standard , Material - 17-4 PH S.S. , 1/4-18-NPT Thread , Relative
|
|
|
|
|
|
Item No.
|
FSH00795
|
|
Model:
|
PFP300 , 300 PSI , Female Port Pressure Sensor , Standard , Material - 17-4 PH S.S. , 1/4-18-NPT Thread , 29 Awg 4 Conductor Spiral Teflon Cable , 6 inch Long
|
|
|
|
|
|
Item No.
|
FSH00796
|
|
Model:
|
PFP300 , 500 PSI , Female Port Pressure Sensor , Standard , Material - 17-4 PH S.S. , 1/4-18-NPT Thread , 29 Awg 4 Conductor Spiral Teflon Cable , 6 inch Long
|
|
|
|
|
|
Item No.
|
FSH00797
|
|
Model:
|
PFP300 , 1000 PSI , Female Port Pressure Sensor , Standard , Material - 17-4 PH S.S. , 1/4-18-NPT Thread , 29 Awg 4 Conductor Spiral Teflon Cable , 6 inch Long
|
|
|
|
|
|
Item No.
|
FSH00798
|
|
Model:
|
PFP300 , 3000 PSI , Female Port Pressure Sensor , Standard , Material - 17-4 PH S.S. , 1/4-18-NPT Thread , 29 Awg 4 Conductor Spiral Teflon Cable , 6 inch Long
|
|
|
|
|
|
Item No.
|
FSH00799
|
|
Model:
|
PFP300 , 5000 PSI , Female Port Pressure Sensor , Standard , Material - 17-4 PH S.S. , 1/4-18-NPT Thread , 29 Awg 4 Conductor Spiral Teflon Cable , 6 inch Long
|
|
|
|
|
|
Item No.
|
FSH00800
|
|
Model:
|
PFP300 , 7500 PSI , Female Port Pressure Sensor , Standard , Material - 17-4 PH S.S. , 1/4-18-NPT Thread , 29 Awg 4 Conductor Spiral Teflon Cable , 6 inch Long
|
|
|
|
|
|
Item No.
|
FSH00801
|
|
Model:
|
PFP300 , 10000 PSI , Female Port Pressure Sensor , Standard , Material - 17-4 PH S.S. , 1/4-18-NPT Thread , 29 Awg 4 Conductor Spiral Teflon Cable , 6 inch Long
|
|
|
|
|
|
Item No.
|
FSH03310
|
|
Model:
|
PFP300 , 300 PSI , Female Port Pressure Sensor , Standard , Material - 17-4 PH S.S. , 7/16-20 Thread , 29 Awg 4 Conductor Spiral Teflon Cable , 6 inch Long
|
|
|
|
|
|
Item No.
|
FSH03311
|
|
Model:
|
PFP300 , 500 PSI , Female Port Pressure Sensor , Standard , Material - 17-4 PH S.S. , 7/16-20 Thread , 29 Awg 4 Conductor Spiral Teflon Cable , 6 inch Long
|
|
|
|
|
|
Item No.
|
FSH03312
|
|
Model:
|
PFP300 , 1000 PSI , Female Port Pressure Sensor , Standard , Material - 17-4 PH S.S. , 7/16-20 Thread , 29 Awg 4 Conductor Spiral Teflon Cable , 6 inch Long
|
|
|