| | | |
|
|
|
Item No.
|
FSH03084
|
|
Model:
|
PMP300 , 15 PSI , Pressure Sensor (OEM) , 0-10 VDC Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03090
|
|
Model:
|
PMP300 , 100 PSIA , Pressure Sensor (OEM) , 0-10 VDC Output , Stainless Steel , 1/4-18-NPT Thread , Absolute , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03091
|
|
Model:
|
PMP300 , 15 PSIA , Pressure Sensor (OEM) , 0-10 VDC Output , Stainless Steel , 1/4-18-NPT Thread , Absolute , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03100
|
|
Model:
|
PMP300 , 25 PSI , Pressure Sensor (OEM) , 0-10 VDC Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03101
|
|
Model:
|
PMP300 , 50 PSI , Pressure Sensor (OEM) , 0-10 VDC Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03102
|
|
Model:
|
PMP300 , 100 PSI , Pressure Sensor (OEM) , 0-10 VDC Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03103
|
|
Model:
|
PMP300 , 200 PSI , Pressure Sensor (OEM) , 0-10 VDC Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03104
|
|
Model:
|
PMP300 , 300 PSI , Pressure Sensor (OEM) , 0-10 VDC Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03105
|
|
Model:
|
PMP300 , 500 PSI , Pressure Sensor (OEM) , 0-10 VDC Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03106
|
|
Model:
|
PMP300 , 1000 PSI , Pressure Sensor (OEM) , 0-10 VDC Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03107
|
|
Model:
|
PMP300 , 2000 PSI , Pressure Sensor (OEM) , 0-10 VDC Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03108
|
|
Model:
|
PMP300 , 3000 PSI , Pressure Sensor (OEM) , 0-10 VDC Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03109
|
|
Model:
|
PMP300 , 5000 PSI , Pressure Sensor (OEM) , 0-10 VDC Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03110
|
|
Model:
|
PMP300 , 10000 PSI , Pressure Sensor (OEM) , 0-10 VDC Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03192
|
|
Model:
|
PMP300 , 15 PSIA , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03193
|
|
Model:
|
PMP300 , 100 PSIA , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03194
|
|
Model:
|
PMP300 , 15 PSI , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03195
|
|
Model:
|
PMP300 , 25 PSI , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03196
|
|
Model:
|
PMP300 , 50 PSI , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03197
|
|
Model:
|
PMP300 , 100 PSI , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03198
|
|
Model:
|
PMP300 , 200 PSI , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03199
|
|
Model:
|
PMP300 , 300 PSI , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03200
|
|
Model:
|
PMP300 , 500 PSI , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03201
|
|
Model:
|
PMP300 , 1000 PSI , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03202
|
|
Model:
|
PMP300 , 2000 PSI , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03203
|
|
Model:
|
PMP300 , 3000 PSI , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03204
|
|
Model:
|
PMP300 , 5000 PSI , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03205
|
|
Model:
|
PMP300 , 10000 PSI , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03348
|
|
Model:
|
PMP300 , 25 PSIA , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Absolute , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03349
|
|
Model:
|
PMP300 , 50 PSIA , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Absolute , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03350
|
|
Model:
|
PMP300 , 200 PSIA , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Absolute , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03382
|
|
Model:
|
PMP300 , 25 PSIA , Pressure Sensor (OEM) , 0-10 VDC Output , Stainless Steel , 1/4-18-NPT Thread , Absolute , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03458
|
|
Model:
|
PMP300 , 50 PSIA , Pressure Sensor (OEM) , 0-10 VDC Output , Stainless Steel , 1/4-18-NPT Thread , Absolute , Din Connector
|
|
|
Listed price is in U.S. currency and subject to verification along with availability
|