| | | |
|
|
|
Item No.
|
FSH02854
|
|
Model:
|
PMP410, 100 in. of water , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH02862
|
|
Model:
|
PMP410 , 5 PSI , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH02863
|
|
Model:
|
PMP410 , 10 PSI , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH02864
|
|
Model:
|
PMP410 , 25 PSI , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH02865
|
|
Model:
|
PMP410 , 60 PSI , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH02866
|
|
Model:
|
PMP410 , 100 PSI , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH02867
|
|
Model:
|
PMP410 , 300 PSI , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH02868
|
|
Model:
|
PMP410 , 500 PSI , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH02869
|
|
Model:
|
PMP410 , 1000 PSI , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH02870
|
|
Model:
|
PMP410 , 2000 PSI , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH02871
|
|
Model:
|
PMP410 , 3000 PSI , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH02872
|
|
Model:
|
PMP410 , 5000 PSI , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH02873
|
|
Model:
|
PMP410 , 10000 PSI , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH02874
|
|
Model:
|
PMP410 , 15000 PSI , Pressure Sensor (OEM) , Stainless Steel , 1/4-18-NPT Thread , 4-20 mA Output , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03007
|
|
Model:
|
PMP410 , 15 PSI , Pressure Sensor (OEM) , 0-5 VDC, 3 Wire Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03008
|
|
Model:
|
PMP410 , 15 PSIA , Pressure Sensor (OEM) , 0-5 VDC, 3 Wire Output , Stainless Steel , 1/4-18-NPT Thread , Absolute , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03054
|
|
Model:
|
PMP410 , 150 PSI , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03329
|
|
Model:
|
PMP410 , 15000 PSI , Pressure Sensor (OEM) , Stainless Steel , 1/4-18-NPT Thread , 0-10 V Output , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03379
|
|
Model:
|
PMP410 , 15 PSIA , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/8 NPT Thread , Absolute , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03383
|
|
Model:
|
PMP410 , 300 PSIG , Pressure Sensor (OEM) , 0-10 VDC Output , Stainless Steel , 7/16-20 Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03384
|
|
Model:
|
PMP410 , 1000 PSIG , Pressure Sensor (OEM) , 0-10 VDC Output , Stainless Steel , 7/16-20 Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03385
|
|
Model:
|
PMP410 , 10000 PSIG , Pressure Sensor (OEM) , 0-10 VDC Output , Stainless Steel , 7/16-20 Thread , Relative , Din Connector
|
|
|
|
|
|
Item No.
|
FSH03509
|
|
Model:
|
PMP410 , 60 PSI , Pressure Sensor (OEM) , 0-10 VDC, Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
|
|
|
Please call Factory for Pricing
|
|
Listed price is in U.S. currency and subject to verification along with availability
|