FUTEK will be closed Monday, May 27, 2019 in observance of Memorial Day. We will reopen on Tuesday, May 28, 2019. Thank you!
Shop FUTEK
CALL US TODAY
+1 (949) 465-0900

Reaction Torque Sensor with Thru Hole Center
tff500 - FSH03327
(View A)
View B
(View B)
View C
(View C)
View D
(View D)
*Listed prices is in U.S. currency and subject to verification
along with availability
$1,200.00
List Price*
Item No. FSH03327
Model:
TFF500 , 100 in-lb , Thru Hole Reaction Torque Sensor w/ TEDS , Non-Amplified mV/V Output , Material - 2024-T4 , 3/4" [19.05 mm] ID , TEDS (IEEE 1451.4) Recognition , DB9 Male Connector , to fit Prime 017PLX
In Stock In Stock
Qty:
Product Description

FUTEK’s Reaction Torque Sensor with Thru Hole Center offers a unique solution for torque auditing applications. The TFF500 is available in an aluminum construction.

The standard TFF500 Reaction Torque Sensor with Thru Hole Center can be modified or customized to meet your requirements. The TFF500 is manufactured in the USA and uses metal foil strain gauge technology.

Product Highlights:
  • Low profile with large inner diameter
  • Integrated TEDS streamlines the setup of a sensor with an instrument by allowing you to bypass complicated calibration steps
  • Fits a Prime Planetary Gearhead with P/N 017PLX
  • Accepts NEMA 17 mounting pattern
  • Strain gauge based 

Product Specifications
DimensionValue
 Weight (oz) 6
 Dia (in) 2.23
NameMinTypMaxUnit
Channel 1
 Compensated Temperature ( ? The range of temperature over which the transducer is compensated to maintain Rated Output and Zero Balance within specified limits.) 60  160 F
 Excitation ( ? The voltage or current applied to the input terminals of the transducer.) 1  18 Vdc
 Hysteresis ( ? The maximum difference between the transducer output readings for the same applied load; one reading obtained by increasing the load from zero and the other by decreasing the load from Rated Output. Usually measured at half Rated Output and expressed in percent of Rated Output. Measurements should be taken as rapidly as possible to minimize Creep.) -0.5  0.5 % of R.O.
 Input Resistance  350  Ohms nom.
 Nonlinearity ( ? The maximum Deviation of the Calibration Curve from a straight line drawn between the no-load and Rated Load outputs, expressed as a percentage of the Rated Output and measured on increasing load only.) -0.5  0.5 % of R.O.
 Nonrepeatability ( ? The maximum difference between transducer output readings for repeated loadings under identical loading and environment conditions.) -0.1  0.1 % of R.O.
 Operating Temperature ( ? The extremes of temperature within which the transducer will operate without permanent adverse change to any of its performance characteristics.) 0  160 F
 Output Resistance  350  Ohms nom.
 Safe Overload ( ? The maximum, temporary or accidental load in percent of Rated Capacity which can be applied without producing a permanent shift in performance characteristics beyond those specified.)   150 % of R.O.
 Temperature Shift Zero ( ? The change in Zero Balance due to a change in transducer temperature. Expressed as the change in Zero Balance in percent of Rated Output per degrees Fahrenheit (Celsius) (change in temperature).) -0.03  0.03 % of R.O./F
 Zero Balance ( ? The output signal of the transducer with rated Excitation and with no-load applied, usually expressed in percent of Rated Output.) -1  1 % of R.O.
 Capacity   100 in-lb
 Rated Output ( ? The signal (voltage) produced by the transducer. Where the output is directly proportional to excitation, the signal is expressed in terms of millivolts / volt (mV/V) of excitation.)  1  mV/V nom. ( ? The full voltage output of the load cell is expressed in terms of its supply voltage. For instance, a 2mV/V load cell would produce 2mV times the supplied voltage at full capacity.)
 Calibration Excitation  10  Vdc
Related Notes

Related Instruments
  
IAA100
Model: IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
Item No. FSH03863 $425.00 Spec Sheet
Strain Gage Signal Conditioning Amplifier w/ Voltage Output

The IAA Family is FUTEK’s brand new general purpose amplifier solution for in-line amplification of any full bridge strain gauge type sensor with mV/V range output. The new model combines precision and ease of integration with a 0.005% total error. Both IAA100 (voltage amplifier) and IAA200 (current transmitter) feature an aluminum housing with an integrated DIN clip designed for industrial environment applications.

Product Highlights
  • Bipolar Output, Differential Input
  • ±5 or ±10 VDC Outputs
  • Selectable 1 KHz,10 KHz, 25 KHz Bandwidth
  • Bridge Excitation: 5 or 10 VDC (DIP Switch)
  • Ranges: 0.5, 1.0, 1.5, 2.0, 2.5, 3.0, 4.0, 10.0 mV/V (DIP Switch)
  • 256 Selectable Shunt Combinations: 30kΩ, 43.7kΩ, 60.4kΩ, 87.6kΩ, 100kΩ, 150kΩ, 300kΩ, 432kΩ (DIP Switch)
  • Externally Accessible Shunt Cal Activation Button
  • Digitally Controlled Remote Shunt
  • Internal Span and Offset Potentiometers
  • Sensor Polarity Reversal DIP Switch
  • Zero Shift DIP Switch
  • CE approval and RoHS compliant
Hide Text

IAA200
Model: IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
Item No. FSH03864 $425.00 Spec Sheet
Strain Gage Signal Conditioning Amplifier w/ Current Output

The IAA Family is FUTEK’s brand new general purpose amplifier solution for in-line amplification of any full bridge strain gauge type sensor with mV/V range output. The new model combines precision and ease of integration with a 0.005% total error. Both IAA100 (voltage amplifier) and IAA200 (current transmitter) feature an aluminum housing with an integrated DIN clip designed for industrial environment applications.

Product Highlights
  • Bidirectional Output, Differential Input
  • 4-20 mA Output
  • Selectable 1 KHz,10 KHz, 25 KHz Bandwidth
  • Bridge Excitation: 5 or 10 VDC (DIP Switch)
  • Ranges: 0.5, 1.0, 1.5, 2.0, 2.5, 3.0, 4.0, 10.0 mV/V (DIP Switch)
  • 256 Selectable Shunt Combinations: 30kΩ, 43.7kΩ, 60.4kΩ, 87.6kΩ, 100kΩ, 150kΩ, 300kΩ, 432kΩ (DIP Switch)
  • Externally Accessible Shunt Cal Activation Button
  • Digitally Controlled Remote Shunt
  • Internal Span and Offset Potentiometers
  • Sensor Polarity Reversal DIP Switch
  • Zero Shift DIP Switch
  • CE approval and RoHS compliant
Hide Text

Model: IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
Item No. QSH02025 $750.00 Spec Sheet
Strain Gage Signal Conditioning Amplifier w/ Current Output

The IAA Family is FUTEK’s brand new general purpose amplifier solution for in-line amplification of any full bridge strain gauge type sensor with mV/V range output. The new model combines precision and ease of integration with a 0.005% total error. Both IAA100 (voltage amplifier) and IAA200 (current transmitter) feature an aluminum housing with an integrated DIN clip designed for industrial environment applications.

Product Highlights
  • Bidirectional Output, Differential Input
  • 4-20 mA Output
  • Selectable 1 KHz,10 KHz, 25 KHz Bandwidth
  • Bridge Excitation: 5 or 10 VDC (DIP Switch)
  • Ranges: 0.5, 1.0, 1.5, 2.0, 2.5, 3.0, 4.0, 10.0 mV/V (DIP Switch)
  • 256 Selectable Shunt Combinations: 30kΩ, 43.7kΩ, 60.4kΩ, 87.6kΩ, 100kΩ, 150kΩ, 300kΩ, 432kΩ (DIP Switch)
  • Externally Accessible Shunt Cal Activation Button
  • Digitally Controlled Remote Shunt
  • Internal Span and Offset Potentiometers
  • Sensor Polarity Reversal DIP Switch
  • Zero Shift DIP Switch
  • CE approval and RoHS compliant
Hide Text

IAA300
Model: IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
Item No. FSH03931 $1,500.00 Spec Sheet

IDA100
Model: IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ Greater Than 1 kHz Noise Rejection & Up To 4800 SPS USB Output , 0-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
Item No. FSH03912 $1,000.00 Spec Sheet

IHH500
Model: IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , & mA Measurement , Analog Output , Alarm Relays , TEDS & USB Output , Only Power Supply Adapter is included
Item No. FSH03571 $1,350.00 Spec Sheet
Intelligent Digital Hand Held Display

The IHH500 Hand Held Portable Digital Display is FUTEK’s solution that can be easily integrated to work with Load Cells, Torque Sensors and Pressure Sensors. The IHH500 has an input range of up to +/-500 mV/V. Beside the mV/V input, device accepts amplified output sensors in range of ± 12 VDC or up to 30 mA. It also has two individual relays and two Analog voltage and Analog current output. This device provides additional 24 VDC / 5VDC as power supply for sensors with built-in amplifier. FUTEK’s Hand Held display also supports TEDS which makes it easy to switch between different sensors. A high speed/ low noise/ high resolution (24 bits) ADC is integrated in the device to make it suitable for high accuracy measurements. The IHH500 uses rechargeable battery with long life time. This particular Digital Display also has the capability of displaying values onto a computer through a USB link.

Product Highlights
  • 24 bits internal resolution
  • Up to 20 bits (±500,000 counts) noise free resolution
  • 5 to 4800 sample per second selectable rate
  • High accuracy (±0.001%)
  • Low non-linearity (±0.001%)
  • Input range up to ±500mV/V (Strain Gauge)
  • Input range ±12VDC (Amplified Input)
  • Input range up to 30 mA (Amplified Input)
  • Minimum bridge resistance: 30 ohm
  • Encoder TTL (Elite Version)
  • USB Output
  • ASCII stream output
  • CE approval and RoHS compliant
  • Precision 5.000V Excitation
  • 24V/5V Output
  • Analog Voltage and Current Output
  • Selectable Voltage and Current Configuration
  • Two individual Relay Output
  • 21K Point Data Logging
  • Speed/Angle/Power Measurement
  • Bridge resistance measurement
  • Keypad options (Track/Hold - Peak/Valley Reset - Unit - Tare/Gross-Shunt - Battery - Display-Menu)
  • First peak/First valley feature
  • User friendly navigation menu
  • Shunt Calibration
  • Universal Unit Conversion
  • 14 Sensor Profile Storage
  • Supports IEEE145.4 standard (TEDS template 30 and 33)
  • 16 x 4 character LCD with selectable height (0.119 [4.7] and 0.323[12.7])
  • 6 digit display plus sign and decimal point or 7 digit plus sign depending on application
  • LCD Auto Power-off
  • Brightness/Contrast Adjustment
  • Rechargeable Battery Operated
  • Battery life up to 30 hours (depending on the load)
  • Battery lifetime monitoring
  • Weight: 1.85 Ib (840 gr)
  • Dimension: 4” (101 mm ) X 1.7” (43 mm) X 6” (153 mm) - (L X W X H)
Hide Text

IHH500
Model: IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT Software Included
Item No. FSH03460 $2,700.00 Spec Sheet
Intelligent Digital Hand Held Display

The IHH500 Hand Held Portable Digital Display is FUTEK’s solution that can be easily integrated to work with Load Cells, Torque Sensors and Pressure Sensors. The IHH500 has an input range of up to +/-500 mV/V. Beside the mV/V input, device accepts amplified output sensors in range of ± 12 VDC or up to 30 mA. It also has two individual relays and two Analog voltage and Analog current output. This device provides additional 24 VDC / 5VDC as power supply for sensors with built-in amplifier. FUTEK’s Hand Held display also supports TEDS which makes it easy to switch between different sensors. A high speed/ low noise/ high resolution (24 bits) ADC is integrated in the device to make it suitable for high accuracy measurements. The IHH500 uses rechargeable battery with long life time. This particular Digital Display also has the capability of displaying values onto a computer through a USB link.

Product Highlights
  • 24 bits internal resolution
  • Up to 20 bits (±500,000 counts) noise free resolution
  • 5 to 4800 sample per second selectable rate
  • High accuracy (±0.001%)
  • Low non-linearity (±0.001%)
  • Input range up to ±500mV/V (Strain Gauge)
  • Input range ±12VDC (Amplified Input)
  • Input range up to 30 mA (Amplified Input)
  • Minimum bridge resistance: 30 ohm
  • Encoder TTL (Elite Version)
  • USB Output
  • ASCII stream output
  • CE approval and RoHS compliant
  • Precision 5.000V Excitation
  • 24V/5V Output
  • Analog Voltage and Current Output
  • Selectable Voltage and Current Configuration
  • Two individual Relay Output
  • 21K Point Data Logging
  • Speed/Angle/Power Measurement
  • Bridge resistance measurement
  • Keypad options (Track/Hold - Peak/Valley Reset - Unit - Tare/Gross-Shunt - Battery - Display-Menu)
  • First peak/First valley feature
  • User friendly navigation menu
  • Shunt Calibration
  • Universal Unit Conversion
  • 14 Sensor Profile Storage
  • Supports IEEE145.4 standard (TEDS template 30 and 33)
  • 16 x 4 character LCD with selectable height (0.119 [4.7] and 0.323[12.7])
  • 6 digit display plus sign and decimal point or 7 digit plus sign depending on application
  • LCD Auto Power-off
  • Brightness/Contrast Adjustment
  • Rechargeable Battery Operated
  • Battery life up to 30 hours (depending on the load)
  • Battery lifetime monitoring
  • Weight: 1.85 Ib (840 gr)
  • Dimension: 4” (101 mm ) X 1.7” (43 mm) X 6” (153 mm) - (L X W X H)
Hide Text

IPM650
Model: IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
Item No. FSH03633 $998.00 Spec Sheet
Intelligent Panel Mount

The IPM650 Intelligent Panel Mount is FUTEK’s solution that can be easily integrated to work with Load Cells, Torque Sensors and Pressure Sensors. The IPM650 has an input range of up to +/-500 mV/V. Beside the mV/V input, device accepts amplified output sensors in range of ± 12 VDC or up to 30 mA. It also has two individual relays and two Analog voltage and Analog current output. This device provides additional 24 VDC / 5VDC as power supply for sensors with built-in amplifier. FUTEK’s Panel Mount also supports TEDS which makes it easy to switch between different sensors. A high speed/ low noise/ high resolution (24 bits) ADC is integrated in the device to make it suitable for high accuracy measurements. This particular Panel Mount also has the capability of displaying values onto a computer through a USB link.

Product Highlights
  • 24 bits internal resolution
  • Up to 20 bits (±500,000 counts) noise free resolution
  • 5 to 4800 sample per second selectable rate
  • High accuracy (±0.001%)
  • Low non-linearity (±0.001%)
  • Input range up to ±500mV/V (Strain Gauge)
  • Input range ±12VDC (Amplified Input)
  • Input range up to 30 mA (Amplified Input)
  • Minimum bridge resistance: 30 ohm
  • USB Output
  • ASCII stream output
  • CE approval and RoHS compliant
  • Precision 5.000V Excitation
  • 24V/5V Output
  • Analog Voltage and Current Output
  • Selectable Voltage and Current Configuration
  • Two individual Relay Output
  • 21K Point Data Logging
  • Bridge resistance measurement
  • Keypad options (Track/Hold - Peak/Valley Reset - Unit - Tare/Gross-Shunt - Channel - Display-Menu)
  • First peak/First valley feature
  • User friendly navigation menu
  • Shunt Calibration
  • Universal Unit Conversion
  • 14 Sensor Profile Storage
  • Supports IEEE145.4 standard (TEDS template 30 and 33)
  • 16 x 4 character LCD with selectable height (0.119 [4.7] and 0.323[12.7])
  • 6 digit display plus sign and decimal point or 7 digit plus sign depending on application
  • LCD Auto Power-off
  • Brightness/Contrast Adjustment
  • Weight: 1.9Ib (862 gr)
  • Dimension: 3.8” (96 mm ) X 3.8” (96 mm) X 6.5” (32.6 mm) - (L X W X D)
Hide Text

Model: IPM650 Pro , Intelligent Panel Meter , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output , Power Button Disabled , Powers On When Plugged In
Item No. QSH01633 $1,250.00 Spec Sheet
Intelligent Panel Mount

The IPM650 Intelligent Panel Mount is FUTEK’s solution that can be easily integrated to work with Load Cells, Torque Sensors and Pressure Sensors. The IPM650 has an input range of up to +/-500 mV/V. Beside the mV/V input, device accepts amplified output sensors in range of ± 12 VDC or up to 30 mA. It also has two individual relays and two Analog voltage and Analog current output. This device provides additional 24 VDC / 5VDC as power supply for sensors with built-in amplifier. FUTEK’s Panel Mount also supports TEDS which makes it easy to switch between different sensors. A high speed/ low noise/ high resolution (24 bits) ADC is integrated in the device to make it suitable for high accuracy measurements. This particular Panel Mount also has the capability of displaying values onto a computer through a USB link.

Product Highlights
  • 24 bits internal resolution
  • Up to 20 bits (±500,000 counts) noise free resolution
  • 5 to 4800 sample per second selectable rate
  • High accuracy (±0.001%)
  • Low non-linearity (±0.001%)
  • Input range up to ±500mV/V (Strain Gauge)
  • Input range ±12VDC (Amplified Input)
  • Input range up to 30 mA (Amplified Input)
  • Minimum bridge resistance: 30 ohm
  • USB Output
  • ASCII stream output
  • CE approval and RoHS compliant
  • Precision 5.000V Excitation
  • 24V/5V Output
  • Analog Voltage and Current Output
  • Selectable Voltage and Current Configuration
  • Two individual Relay Output
  • 21K Point Data Logging
  • Bridge resistance measurement
  • Keypad options (Track/Hold - Peak/Valley Reset - Unit - Tare/Gross-Shunt - Channel - Display-Menu)
  • First peak/First valley feature
  • User friendly navigation menu
  • Shunt Calibration
  • Universal Unit Conversion
  • 14 Sensor Profile Storage
  • Supports IEEE145.4 standard (TEDS template 30 and 33)
  • 16 x 4 character LCD with selectable height (0.119 [4.7] and 0.323[12.7])
  • 6 digit display plus sign and decimal point or 7 digit plus sign depending on application
  • LCD Auto Power-off
  • Brightness/Contrast Adjustment
  • Weight: 1.9Ib (862 gr)
  • Dimension: 3.8” (96 mm ) X 3.8” (96 mm) X 6.5” (32.6 mm) - (L X W X D)
Hide Text

QIA124
Model: QIA124, Miniaturized & Digitally Configurable Ultra Low Noise Strain Gauge Amplifier , Voltage Amplifier , DB9 Male , +/- 10 VDC , 1000 Hz Bandwidth
Item No. QSH01968 $525.00 Spec Sheet

USB220
Model: USB220 , External USB Output Kit , 24 Bit Resolution , Up To 18.1 Bit Noise Free , Standard , For mV/V Inputs , Up to 4800 SPS , Red Powder Coated
Item No. FSH03927 $1,000.00 Spec Sheet
External High Resolution/Speed USB Output Kit

The new USB220 - External USB Kit module eliminates the need for an analog amplifier, power supply, and display equipment. The module is supplied by PC power through a USB Cable, providing excitation voltage for the sensor. The analog output voltage of the sensor is then digitized and processed by a microprocessor using the integrated high resolution (24 bits) analogue to digital converter (ADC). The on-board USB transiver (transmitter and receiver) device allows the microprocessor to communicate with the PC by means of the USB link. The USB integration works hand in hand with SENSIT Test and Measurement software, which allows users to monitor the actual output of the sensor in real time. This is calculated based on the calibration values stored inside the on-board memory. The easy plug and play gives you the power to monitor the sensor output and enjoy measurement that is less affected by noise, temperature variation and excitation. The USB220 product is designed and manufactured by FUTEK in the USA.

Product Highlights
  • USB 2.0 Communication Link
  • Sampling Rate: up to 4800 Samples Per Second
  • Up to ±300,000 count (noise-free)
  • mV/V input (selectable up to ±400 mV/V)
  • Up to 16 Point Stored Calibration
  • ASCII stream output
  • High resolution, high accuracy and low non-linearity
  • CE approval and RoHS compliant
Hide Text

USB520
Model: USB520 , High Speed & Resolution External USB Output Kit , Up To 20.5 Bits Noise Free , Strain Gauge mV/V & Amplified +/-10 VDC/4-20 mA Inputs Up to 4800 SPS & Encoder TTL Inputs Up to 10 SPS , 35 mm DIN Clip , Powered Off Of USB 2.0 Only
Item No. FSH03944 $1,500.00 Spec Sheet
USB520 External USB Kit (Amplified/Non Amplified + Encoder Input)

The new USB520 - External USB Kit (Amplified/Non Amplified + Encoder Input) module eliminates the need for power supply and display equipment. The module is supplied by PC power through a USB Cable, providing excitation voltage for the sensor. The analog output voltage of the sensor is then digitized and processed by a microprocessor using the integrated high resolution (24 bits) analogue to digital converter (ADC). The on-board USB device allows the microprocessor to communicate with the PC by means of the USB link. The USB integration works hand in hand with SENSIT Test and Measurement software, which allows users to monitor the actual output of the sensor in real time. This is calculated based on the calibration values stored inside the on-board memory. The easy plug and play gives you the power to monitor the sensor output and enjoy measurement that is less affected by noise, temperature variation and excitation. The USB520 product is designed and manufactured by FUTEK in the USA.

Product Highlights
  • USB 2.0 Communication Link
  • 24 bits internal resolution
  • Up to 19 bits (±260,000 counts) noise free resolution
  • 5 to 4800 sample per second selectable rate
  • High accuracy (±0.001%)
  • Low non-linearity (±0.001%)
  • Input range up to ±400mV/V (Strain Gauge)
  • Input range ±10VDC (Amplified Input)
  • Input range up to 30 mA (Amplified Input)
  • Minimum bridge resistance: 30 ohm
  • USB Output
  • Precision 4.6VDC Excitation
  • Output for encoder purpose
  • Selectable 5, 9, 10, 12, 15, 18, 20 and 24 VDC for sensor power
  • Speed/Angle/Power Measurement
  • ASCII stream output
  • CE approval and RoHS compliant
Hide Text

Close
Related Accessories
  
ZCC963
Model: ZCC963 , 15 ft Long , DB9 Female to Cable Assembly , CC15 , Material - Polyurethane , 28 Awg 6 Conductors , Braided Shielded , For TFF500
Item No. FSH02844 $120.00

Close
Subscribe to our e-newsletter!
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905


©1998-2018 FUTEK Advanced Sensor Technology, Inc. All rights reserved.

All other trademarks, service marks and logos used in this website are the property of their respective owners.