Load Cell Amplifier | Load Cell Amplifiers (Signal Conditioner)
Related Product Press Releases:

Futek Advanced Sensor Technology, Inc. is well known for all its U.S. manufactured transducers (load cells, force sensors, torque sensors, pressure sensors). A common form of conditioning offered by FUTEK to go hand in hand with these U.S. manufactured transducers is the CSG110, Signal Strain Gage Conditioner Amplifier. This instrument is Din Rail mountable and provides a building block approach to monitoring many important applications. The signal conditioner accepts inputs from a transducer to measure stress, vibration, and response time which are then converted to standard current signal. Continuous monitoring of the customer application may be achieved by connecting the output to an analog input module (PLCs or DCs).

FUTEK Advanced Sensor Technology, Inc. is pleased to announce that our popular CSG110 Inline Signal Conditioner/Amplifier can now be provided lead free per RoHS directive’s requirements. The CSG110 Signal Conditioner/Amplifier is FUTEK’s solution for in-line amplifier of any full bridge strain gauge type sensor with mV/V range output to provide VDC and/or 4-20mA signal with built-in regulated bridge excitation source.
Available Model:
instruments
CSG110 (JM-2AD)
Strain Gage Amplifier
Enclosed w/ Din
Rail Mount