• Overview
  • Features
  • Specifications
  • SENSIT Software
  • USB Sensors
  • Load Cells
  • Torque Sensors
  • Pressure Sensors
  • Multi Axis Sensors
  • Applications
  • Support
    
 
 
USB Load Cells
Product availability is one of primary objectives at FUTEK. We design and manufacturers a wide selection of Load Cells ranging from 10 grams up to 1,000,000 million pounds of force. These Load Cells are designed to measure both tensile and compression forces and are built at FUTEK’s state-of-the-art facility in Irvine, California (USA). Check out the broad range of Load Cells we offer with USB Output.
Skip To Section:
Automotive USB Load Cells (LAU Series)
Tension/Compression (select models)
For over a decade, FUTEK has been supporting the Automotive Industries’ Load Cell requirements in endurance testing, validation, verification and qualification. Specialty products such as our Low Profile Spike Resistant Pedal Force Sensor, Bi-Axial Stick Shift Sensor, and Compact Seat Belt Sensor are selected and fully trusted product throughout the Automotive Industry.

Canister USB Load Cells (LCA Series)
Compression
FUTEK provides a wide range of Canister Load Cells designed for high capacity compression applications. These models offer robust construction with a capacity range beginning at 2,000 lbf going up to 1 million lbf. We have also developed a miniature Canister Load Cell series for applications where size is a critical factor.

Rod End USB Load Cell (LCB Series)
Tension/Compression
FUTEK’s Rod End Load Cells provide an excellent solution for applications involving Inline Actuators or Hydraulic Jacks. A capacity range of 100 lbf to 20,000 lbf offers a dynamic range for both low and high capacity needs. The series also includes Fatigue Rated models that can be used for high endurance applications.

Pancake USB Load Cell (LCF Series)
Tension/Compression
The Pancake Load Cell category offers over 20 models built for endurance, off-center loading, or inline applications. These models are available in a wide capacity range in stainless steel of anodized aluminum flexure, utilizing metal foil strain gauge technology. The LCF category features pancake type load cells with compact designs achieving accurate measurements in both tension and compression.

In-Line USB Load Cells (LCM Series)
Tension/Compression
FUTEK provides a wide range of In-line Load Cells built for Endurance, Off-Center Loading, Press, or Inline applications. These models offer robust construction with a capacity range of 25 lbf up to 700,000 lbf. FUTEK has also developed a miniature series for applications where size and tight environments are critical. The In-Line Load Cell series also offer high accuracy and high stiffness.

Load Button USB Load Cells (LLB Series)
Compression
FUTEK’s Load Button Load Cell sensors consist of Subminiature Load Button Load Cells and Miniature Load Button Load Cells. Both were developed for Press or Inline compression applications. Although Load Button Load Cells are traditionally not known for their high accuracy, FUTEK engineers have dispelled this concept by continuously improving the accuracy of this product. This series includes over 18 various Load Button Sensors with a capacity range of 1 lbf up to 50,000 lbf.

Low Profile USB Load Cells (LRF Series)
Tension/Compression
The Low Profile Load Cell Series offers 4 models for in-line loading applications. You will find a capacity range of 10 lbf to 1,000 lbf, and flexure options of 2024 Aluminum or 17-4 Stainless Steel. The LRF series features a compact design with accurate measurements in both Tension and compression and it is available with in-line signal conditioned amplifier and/or TEDS / IEEE1451.4 option.

S-Beam USB Load Cells (LSB Series)
Tension/Compression
FUTEK S Beam Load Cells offer a compact design for a variety of applications. Available in standard and metric, the S Beam Load Cell series provides accuracy, compact design features, overload protection (select models), and a wide capacity range to choose from. S Beam Load Cells are also commonly known as Z Beam Load Cells or S Type Load Cells.

Single Point USB Load Cells (LSM Series)
Tension/Compression
The Side Mount Load Cell Category offers a series of models particularly geared for OEM applications in both tension and compression. Featuring a single point design, the Side Mount Load Cell Series provide easy installation and durability for the most challenging applications. Design features include built-in overload protection, lightweight flexure, and a wide capacity range (100 gram to 500 lbf).

Donut USB Load Cells (LTH Series)
Compression
The Thru Hole Donut Load Cell Series includes 5 models built for Press, Bolt Measurement, or Inline compression applications. These models have a very robust construction available in 17-4 Stainless Steel, with an internal diameter range of 1/8" to 1 1/4". The Donut/ Thru Hole Load Cell also offer high accuracy and high stiffness.