• Overview
  • Features
  • Specifications
  • SENSIT Software
  • USB Sensors
  • Load Cells
  • Torque Sensors
  • Pressure Sensors
  • Multi Axis Sensors
  • Applications
  • Support
    
 
 
USB Pressure Sensors
The ability to marry our USB technology with our Pressure Sensors has been one of the most exciting steps in the development of this program. All of the features and advantages offered with our USB Solutions are available for our Pressure Sensors.
Male Port Pressure Sensors (PMP Series)
The Male Port Pressure Sensor Category offers various Pressure Sensors utilizing thin film technology. This category has various models making options such as low range, high temperature, or ultra-miniature titanium construction available. Measurements from 0.2 Bar up to 2,500 Bar are available with mV/V output range as a standard and amplified VDC or 4-20mA per request. Please contact us should you require any modification or customization to our standard products. We currently offer our USB kit on our nonamplified pressure sensors.

Female Port Pressure Sensor (PFP Series)
The Female Port Pressure Sensor Category offers various Pressure Sensors utilizing strain gauge technology. These highly accurate transducers have an operating temperature of -60° to 250° F and are made of a rugged stainless steel construction. Measurements from 300 PSI up to 10,000 PSI are available with mV/V output range as a standard and amplified VDC or 4-20mA per request. We currently offer our USB kit on our non-amplified pressure sensors.