FUTEK Advanced Sensor Technology Inc, based out of Irvine (California) is a manufacturer of Load Cells and related products. Some of our capabilities include the manufacturing of Load Cells, Force Sensors, Torque Sensors, Pressure Sensors, and Instruments utilizing strain gauge thin film technology. FUTEK is A2LA and ISO certified and can provide Calibration and Machining services for your sensor parts.

We would like to welcome you to FUTEK’s video section created in order to serve as your interactive site and offer visual information at your fingertips. Videos feature FUTEK’s latest products in 3-d, set-up guides, and informational presentations. FUTEK’s Marketing Team has created this section particularly to offer helpful visual guides for our audience.
Load Cells
All of FUTEK’s Load Cells are manufactured using strain gauge technology. Our products are wired by our highly qualified technicians and are calibrated in our NIST Traceable Calibration Department. We have a full product line including Donut/Thru hole Load Cells, Load Buttons, Pancakes, and S-Beams just to name a few. Many of these are very high in accuracy and over a wide capacity range.
Torque Sensors
FUTEK offers Torque Sensors in both Rotary and Reaction also utilizing strain gauge technology. FUTEK Rotary Torque Sensors are capable of sensing torsion rotational speeds up to 50,000 RPM. Our Reaction Torque Sensors utilize a strain gage full bridge configuration that is maintenance free with immovable non-rotating parts that can be used to check residual torque on a fastener.
Pressure Sensors
FUTEK Pressure Sensors provide as a great solution for a wide range of applications including those serving the Aerospace, Aviation, Automation, and Medical industries. Our Pressure Sensor line is available in capacities of up to 36,000 psi. FUTEK pressure sensors are also manufactured with our strain gauge technology and may be customized to support our customer’s needs.
Miniature Sensors
FUTEK carries an extensive miniature sensor line great for applications where space is tight or limited. Our LTH Series better know as our Thru Hole sensors come in a tiny package with a capacity range up to 50K lbs. We also have Miniature S-beams, Load Buttons and Column Load Cells just to name a few.
USB Sensors
FUTEK offers a unique USB Solution for all strain gauge based sensors whether it has been manufactured by FUTEK or not. Simply send us your mV/V sensor and we can convert it into a USB Solution. With FUTEK’s USB Sensor Solution you can enjoy simple installation out of the box which comes as a complete package with our standard software.