Featured product articles feb-09

Convert Your Existing Sensor to USB Output
FUTEK Advanced Sensor Technology Inc. (FUTEK) is now able to convert your existing Sensor output to a USB output with our USB210 Kit. With FUTEK’s USB210 Kit, the analog amplifier, power supply and display are eliminated making the integration platform cost effective and quick to set up. The plug & play capability gives you power to monitor the output of the Sensor on your PC/Laptop without any worries of noise, temperature variation or power supply requirement. The USB210 Kit also includes FUTEK’s USB Software which allows users to monitor the output of the Sensor in real time.

Cost Effective Integration & Flexibility
FUTEK USB210 Kit is an ideal solution when you are looking to convert your existing Sensor from analog output to “Plug & Play” digital output. The conversion is simple and most Load Cells, Torque Sensors, Pressure Sensors, and Force Sensors qualify. This conversion allows you to benefit the best of both analog and digital world. Since the analog to digital conversion is taking place within the USB210 kit you have the added benefit of still utilizing the mV/V output reading for your Sensor when desired. This ability gives you complete flexibility and while providing a system integration capability that was not as easily achievable in the past.

Contact us for details
Product Highlights
  • USB bus powered
  • Up to 1KHZ sampling rate
  • Integrated Shunt Cal
  • Input/Output Short Circuit Protection
  • Integrated Operating Indicator (LED)