Loading...

Featured product articles july-09

Featured Products
Miniature S Beam Load Cell (LRM200)
The Miniature S Beam Load Cell (Male Thread) is a popular product amongst the FUTEK Load Cell Series. The LRM200 is miniature in size with high accuracy and also has an overload protection feature making this one of FUTEK’s most sought after models. The LRM200 is available in capacities ranging from 100g up to 100lbs. Regardless of what capacity you chose, the product size remains constant with a height of only 1.67”, making it a great selection where tight space is a challenge. The Standard LRM200 Miniature S Beam Load Cell (Male Thread) model comes in 2024 Aluminum construction (100 gram - 10 lb) and 17-4 Stainless Steel (25 lbs – 100lbs), with a 5 ft 29 AWG 4 conductor shielded silicone cable.
Digital Display (IPM490)
The IPM490 Panel Mount Signal Conditioner with Digital Display is FUTEK’s general solution for a complete sensor and instrumentation system. The IPM490 features 60 conversions per second, is scalable to 5 digits ±99,999 resolution, a programmable 10 VDC or 4-20mA and it has a Power supply 85 to 264 VAC.
Reaction Torque Sensor (TDF675)
FUTEK’s Reaction Torque Sensor - Flange/Square Drive offers a unique solution for auditing and calibrating mechanical torque wrenches, also used in production and automated assembly applications. The TDF675 Reaction Torque Sensor - Flange/Square Drive is available in 17-4 Stainless Steel with a Aluminum cover and 1” square drive. The standard TDF675 Reaction Torque Sensor - Flange/Square Drive can be modified or customized to meet your requirements. The TDF675 Reaction Torque Sensor - Flange/Square Drive Series is manufactured in USA and uses metal foil strain gauge technology.
Pressure Sensor (PMP500)
The PMP500 Pressure Sensor is an intrinsically safe pressure transmitter designed to fit most industrial pressure measurement applications. This instrument is suitable for applications including chemical, petrochemical, oil and gas refining, food industry, and mechanical engineering functions due to its compact, rugged construction. The PMP500 pressure sensor can specifically be used in pressure measurement applications where intrinsically safe ratings are required. Multiple intrinsically safe approvals include FM, ATEX, and CSA. These multiple approvals provide for global recognition and acceptance of the intrinsically safe ratings.
Tension Base Plate (ZAC150)
FUTEK’s ZAC150 tension base plate is removable and can be attached to the bottom of the LCF450 and LCF451 Load Cell (Thread 5/8-18 UNF-3B and M16 x 2-4H). This allows the load cell to be used in applications for tension or in a pulling downward motion. When the plate is removed, the load cell can only be used in compression type applications. FUTEK’s tension base plates are made from 17-4ph Stainless Steel as well as 6061-T6 Anodized Aluminum material. FUTEK tension base plates may be offered for Load Cells of up to 400,000 lb. capacity.