Supportkeyboard_arrow_right

Featured product articles nov-09

Featured Products
JR. S-Beam Load Cell (LSB210)
Model LSB210 is a Submersible Jr. S-Beam Load Cell used in applications where protection from liquids is required. Some applications may include fiber tension, paper and pulp mills and several other submersible applications. The LSB210 S-Beam is a model from our miniature Sensors line with a thickness of 0.25 inch and low profile height of 0.75 inch. The load cell has a high accuracy with a deflection of 0.005” nominal and an operating temperature of -60° F to 200° F. As an extra feature, this model may also be offered with a USB output option.

Product Highlights:
  • Submersible
  • Lightweight: 0.3oz
  • Miniature size – 0.75 inches tall
  • Built In Overload Protection
  • Metric Threads Available
  • Capacity ranges: 100g – 100lbs. (1 – 445 N)
Rotary Torque Sensor (TRS705)
The TRS705 is a Non contact shaft to shaft Rotary Torque Sensor. This particular model is available in a wide capacity ranging from 8.9in-lb. to 8,850in-lb. (1 Nm to 1,000 Nm). FUTEK’s Non contact shaft to shaft Rotary Torque Sensor offers a unique solution for torque auditing and automotive applications. The version with shaft ends and mounting support can be used as functional check on tilt procedure or rotation monitoring. With the option of changeable mounting positions, applications for left and right hand torque readings as well as the static and dynamic conditions are possible.

Product Highlights:
  • Non-contact signal transfer
  • Rotation angle measurement
  • Utilized Strain Gauge Technology
  • Wide capacity output range
  • +/-5VDC rated output
  • Integrated Mounting Base
Industrial Pressure Sensor (PMP450)
The PMP450 Pressure Sensor (Industrial) is FUTEK’s precision engineered to fit most industrial pressure measurement applications. The PMP450 features an all-welded stainless steel measuring cell for improved media compatibility. There are no internal soft sealing materials that may react with the media or deteriorate over time. The compact case is also made of stainless steel and is available with environmental protection rating up to NEMA 6P / IP 68.

Product Highlights:
  • Industrial
  • 1/4 NPT Male Threads
  • 4-20 mA 2 Wire Output
  • Din Connector
  • 0.25% Accuracy
Bench Top Digital Display (IBT100)
The IBT100 Bench Top Digital Display is FUTEK’s solution for high speed rotary and angle measurements. The IBT100 features 3 x 20 menu driven display, high accuracy and scan rate and memory for 2000 measured values. The IBT100 mates with the entire FUTEK Rotary Torque Sensors line.

Product Highlights:
  • Peak/Valley capture mode
  • Software and Hardware triggers
  • Digtial LP Filtering
  • RS232/Ethernet Communications
  • Scaled Analog Outputs
  • Measuring Rate <=10 Khz
  • Accuracy < 01.% Full Scale
  • Working temperature: 32° F to 140° F
  • Input Pwower 115 VAC, 230 VAC, 50-60 Hz
  • Input Range 0.5 mV to 3.5 mV, 4 or 6 wire
  • Weight: 4.4 lbs
Rod End Bearing
Rod End Bearings help with alignment and are most often used on tension Load Cells to accommodate a shaft or rod with varying misalignment. All of the range is virtually maintenance free & many feature long-time lubrication. The High-Strength PTFE-Lined Ball Joint Rod End has a 3,736 Pound Load Capacity. This heavy duty three-piece ball joint rod end also has a PTFE-lined steel race that reduces the need for lubrication.

Product Highlights:
  • Zinc-plated chrome-alloy steel housing (unless noted)
  • Chrome-plated 52100 bearing steel ball
  • Range includes heavy duty rod ends with an integral self-aligning ball or
    spherical roller and plain bearings in both male & female versions
  • Available in either left or right hand threads
FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, TorqueFeaturedproductarticlesnov09
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.