Applications keyboard_arrow_right Pressure Sensor  |  Differential Pressure

Pressure Sensor - Differential Pressure Measurement

In some industrial applications, instead of one single pressure transducer receiving pressure measurement from two different ports and comparing it, two separate relative pressure sensors can be utilized instead. This may be the case when two different types of sensors are required due to medium constraints (difference in liquid corrosion index requires different sensor body), or even medium differences (gas vs. liquid).


Using two differential pressure sensors and a control system to perform signal subtraction, allows process engineers to measure not only the differential pressure but also level, flow, interface, and even density. This article's goal is not to cover all these possibilities in detail, but rather to give an overview of the gamut of secondary applications when using differential pressure sensors independently.


The pressure measurement at the bottom of the vessel measures the total pressure exerted by the fluid and the gas above it, while the pressure sensor at the top is only measuring for the static pressure exerted by the gases alone. This arrangement allows the gas pressure to be subtracted from the total measurement at the bottom, leaving the pressure generated by the liquid and allowing process engineers to determine the level of the tank, the flow (level rate of change) or indirectly the density of the liquid.


h = (P2 – P1)/ (ρ * g)

h = height of the liquid column [m]
P2 = hydrostatic pressure at depth h
P1= pressure of the enclosed gas in the vessel
ρ = density of the liquid [kg/m³]
g = gravitational force [m/s²]

How it Works
  1. In this application, engineers and/or operators have installed two miniature differential pressure measurement sensors to monitor the ratio of liquid to gas within the tank.

  2. As illustrated, the pressure of the fluid within the tank measures at 300 PSI, while the emitted gases measures at 100 PSI.

  3. These measurements are streamed through FUTEK's USB Solutions to a PC utilizing FUTEK's SENSIT™ Test  and Measurement Software. This software will calculate the differential pressure within the tank.

  4. In this specific case, SENSIT™ will calculate the differential pressure as 200 PSI.

Products in Use

Two Miniature Pressure Sensors paired with USB Solutions and SENSIT Test and Measurement Software.


Contact Us
All FUTEK application illustrations are strictly conceptual.
Please Contact Us with questions.

In some industrial applications, instead of one single pressure transducer receiving pressure measurement from two different ports and comparing it, two separate relative pressure sensors can be utilized instead. This may be the case when two different types of sensors are required due to medium constraints (difference in liquid corrosion index requires different sensor body), or even medium differences (gas vs. liquid).


Using two differential pressure sensors and a control system to perform signal subtraction, allows process engineers to measure not only the differential pressure but also level, flow, interface, and even density. This article's goal is not to cover all these possibilities in detail, but rather to give an overview of the gamut of secondary applications when using differential pressure sensors independently.


The pressure measurement at the bottom of the vessel measures the total pressure exerted by the fluid and the gas above it, while the pressure sensor at the top is only measuring for the static pressure exerted by the gases alone. This arrangement allows the gas pressure to be subtracted from the total measurement at the bottom, leaving the pressure generated by the liquid and allowing process engineers to determine the level of the tank, the flow (level rate of change) or indirectly the density of the liquid.


h = (P2 – P1)/ (ρ * g)

h = height of the liquid column [m]
P2 = hydrostatic pressure at depth h
P1= pressure of the enclosed gas in the vessel
ρ = density of the liquid [kg/m³]
g = gravitational force [m/s²]

differential pressure measurement sensor
Multi Axis Sensor, Force, Torqueapplications Differential-Pressure
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.