Loading...

Linear Actuator with Load Cell | Linear Test Stand

Many industries use load cells to measure their presses or impact stands. FUTEK’s LSB200 Load Cell is suitable for applications needing precise, low-capacity impact measurements.


Disclaimer: Illustrations are conceptual and do not represent complete systems. FUTEK provides sensors and instrumentation only; test fixtures and supporting structures must be sourced separately.

How it Works

  1. This application depicts a linear (in-line) low-capacity test stand.

  2. FUTEK's LSB200 Jr. Miniature S-Beam Load Cell has been installed at the base of the test stand, directly in-line with the heating bar and cooling coils (i.e. linear actuator with load cell). Due to its sophisticated design, the LSB200 is a suitable option as it can withstand the continuous increase and decrease in temperature without affecting the results.

  3. As the linear actuator (with an internal motor drive) applies a compressive force upon the load cell, measurement feedback can be monitored through several instrument variations.

  4. The LSB200's measurements can be streamed directly to a digital display (IPM650 or SENSLOG Handheld Display), amplified to a PLC using FUTEK's IAA Series analog amplifiers, or streamed directly to a PC utilizing FUTEK's USB  Solutions.

  5. Operators also have the added option of capturing these test results with FUTEK's SENSIT™ Test and Measurement Software. This software features live graphing and data logging capabilities.

Products in Use

LSB200 Jr. Miniature S-Beam Load Cell paired with Instrumentation (IPM650, SENSLOG Handheld Display, USB Solutions, or IAA Series Analog Amplifier). 


Contact Us

All FUTEK application illustrations are strictly conceptual.
Please Contact Us with questions.

Many industries use load cells to measure their presses or impact stands. FUTEK’s LSB200 Load Cell is suitable for applications needing precise, low-capacity impact measurements.


Disclaimer: Illustrations are conceptual and do not represent complete systems. FUTEK provides sensors and instrumentation only; test fixtures and supporting structures must be sourced separately.

linear actuator with load cell