Applications keyboard_arrow_right Load Cell  |  Medical Valve Sensors: TAVR Fatigue Testing

Load Cell - Medical Valve Sensors: TAVR Fatigue Testing

Transcatheter valve replacement is a minimally invasive valve replacement technique that enables valve replacement without the need for open heart surgery. TAVR and TVMR valves are inserted via catheter, inflated and locked into place with a balloon. The bovine pericardial tissue and the bio-compatible metal support structure need to withstand the fatigue of opening and closing in rhythm with a beating heart. To test the fatigue resistance of the valve, a load cell is coupled between a linear actuator and a syringe piston that is pumped up and down to simulate the forces inside a beating heart.


How it Works
  1. LSB series load cells are threaded in-line with a linear actuator and syringe piston which measures the force the linear actuator applies to the syringe piston for test validation.

  2. As the linear actuator pushes down on the load cell/piston the flow of fluid pushes the TAVR valve open.

  3. A check valve keeps the fluid moving through the TAVR valve and a reservoir prevents the system from pushing air which would invalidate the test.

  4. The linear actuator then retracts, pulling the piston up, thereby forcing the TAVR closed and refilling through the now open check valve.

  5. This cycling allows for testing of the durability of the replacement valve in a simulated aortic environment for compliance with ISO 5840 series standards.

  6. The USB220 displays and logs the data to a PC via our SENSIT™ software. This data can be used to validate the accuracy and precision of the pressure generated by the syringe piston.

  7. The IAA series amplifier, amplifies the signal for use in DAQs that cannot accept a mV/V signal.

Products in Use

One LSB S-Beam Tension and Compression Load Cell paired with a USB220 High Resolution USB Output Module or IAA Series Analog Amplifier


Contact Us
All FUTEK application illustrations are strictly conceptual.
Please Contact Us with questions.

Transcatheter valve replacement is a minimally invasive valve replacement technique that enables valve replacement without the need for open heart surgery. TAVR and TVMR valves are inserted via catheter, inflated and locked into place with a balloon. The bovine pericardial tissue and the bio-compatible metal support structure need to withstand the fatigue of opening and closing in rhythm with a beating heart. To test the fatigue resistance of the valve, a load cell is coupled between a linear actuator and a syringe piston that is pumped up and down to simulate the forces inside a beating heart.


Medical Valve Sensors: TAVR Fatigue Testing
FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, Torqueapplications Medical-Valve-Sensors-TAVR-Fatigue-Testing
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.