Applications keyboard_arrow_right Load Cell  |  Spring Testing System

Spring Force Tension Sensor | Spring Testing System | FUTEK

Spring testing systems are ideal for high volume production testing, quality control inspection, and design engineering. In this automated spring testing system an S Beam load cell (spring force sensor) is fixed onto the spring test column to measure the spring force in relation to its position.


How it Works
  1. During R&D, the automated spring testing system can be configured to either compress or extend the spring under test.

  2. FUTEK’s LSB Series load cell is fixed onto the spring test column to measure spring compressive or tensile force when spring is compressed or elongated, functioning as a spring tension sensor.

  3. These force measures can be streamed to a computer for analysis utilizing FUTEK’s USB Solutions and a spring force sensor.

  4. Information can then be used to determine or verify stiffness of spring via Hooke’s Law.

Products in Use

LSB Series load cell paired with Instrumentation (USB Solutions). 


Contact Us
All FUTEK application illustrations are strictly conceptual.
Please Contact Us with questions.

Spring testing systems are ideal for high volume production testing, quality control inspection, and design engineering. In this automated spring testing system an S Beam load cell (spring force sensor) is fixed onto the spring test column to measure the spring force in relation to its position.


spring force tension sensor
Multi Axis Sensor, Force, Torqueapplications Spring-Testing-System