Loading...

Many medical facilities utilize load cells during delicate research studies, such as biomaterial testing, for accurate and precise measurement feedback.


How it Works

  1. Biomedical researchers often work with very sensitive and delicate materials.

  2. Load cells allow researchers the ability to monitor the force applied to their test specimens.

  3. In the above application, a Miniature Threaded In Line Load Cell (LCM Series) has been mounted to a linear actuator. As the actuator drives the needle into the biomaterial, load feedback can be shown on either FUTEK’s SENSLOG Handheld Display or IPM650 digital displays or streamed through USB onto a PC.

  4. Pairing the SENSIT™ Test and Measurement Software with any of these instrument options provides the user with the ability to data log and live graph.

Products in Use

In Line Load Cell (LCM Series) paired with Instrumentation and Software (SENSLOG Handheld Display, IPM650, USB Solutions, and SENSIT™ Test and Measurement Software).


Contact Us

All FUTEK application illustrations are strictly conceptual.
Please Contact Us with questions.

Many medical facilities utilize load cells during delicate research studies, such as biomaterial testing, for accurate and precise measurement feedback.