Applications keyboard_arrow_right Torque Sensor  |  Miniature Torque Screwdriver

Mini Torque Wrench | Miniature Torque Screwdriver | FUTEK

FUTEK’s TAT200 Miniature Electrical Torque ScrewDriver offers a unique solution for Torque auditing applications measuring up to 100 in-oz [0.7062 N.m] in clockwise and counterclockwise directions. From its red anodized aluminum housing to its lightweight and slim design, the TAT200 Mini Torque Wrench is a smart electrical screwdriver that allows the engineers to have live feedback of the torque and/or do study the torque applied during assembly and it is mostly suitable for the electronics industry and instrument assembly work.


TAT200 Mini Digital Torque Wrench offers outstanding performance, with a Nonlinearity of ±0.2% of Rated Output. The standard capacities are available in our inventory, making it available for quick delivery. The TAT200 Reaction Torque Sensor – miniature torque screwdriver is manufactured in the USA and uses metal foil strain gauge technology.

FEATURES

  • High accuracy - Nonlinearity of ±0.2%
  • Measure torque up to 100 in-oz [0.7062 N.m]
  • Safe overload up to 150% of R.O.
  • Clockwise (CW) and Counterclockwise direction (CCW)
  • Slim design – 70mm length by 15 mm width
  • 1/4" square drive wrench
  • Designed for Torque auditing
  • Red anodized aluminum housing
  • Can be provided with ISO17025 calibration certification with data
  • Compliant with ASME B107.300-2010


Typical applications for TAT200 Miniature Electrical Torque ScrewDriver are torque auditing applications such as breakaway torque measurement (screw residual torque).

How it Works
  1. During the assembly of more delicate products, operators may be required to use a mini digital torque wrench to monitor the torque applied to nuts and/or bolts.

  2. FUTEK's Miniature Reaction Torque Electrical Screwdriver (TAT200) lends itself as a perfect auditing tool to monitor such torsional measurements.

  3. Pairing the TAT200 Miniature Torque Screwdriver with our USB Solutions and SENSIT™ Software creates the perfect laboratory platform for data logging and live graphing measurements straight onto that operator's computer screen.

  4. Pairing the TAT200 Electrical Torque Screwdriver with our IHH500 Intelligent Digital Hand Held Display lends this tool for more industrial uses, as a production device.

Products in Use

One Miniature Reaction Torque Screw Driver (TAT200) paired with USB Solutions and SENSIT Test and Measurement Software or our IHH500 Handheld Display.


Contact Us
All FUTEK application illustrations are strictly conceptual.
Please Contact Us with questions.

FUTEK’s TAT200 Miniature Electrical Torque ScrewDriver offers a unique solution for Torque auditing applications measuring up to 100 in-oz [0.7062 N.m] in clockwise and counterclockwise directions. From its red anodized aluminum housing to its lightweight and slim design, the TAT200 Mini Torque Wrench is a smart electrical screwdriver that allows the engineers to have live feedback of the torque and/or do study the torque applied during assembly and it is mostly suitable for the electronics industry and instrument assembly work.


TAT200 Mini Digital Torque Wrench offers outstanding performance, with a Nonlinearity of ±0.2% of Rated Output. The standard capacities are available in our inventory, making it available for quick delivery. The TAT200 Reaction Torque Sensor – miniature torque screwdriver is manufactured in the USA and uses metal foil strain gauge technology.

FEATURES

  • High accuracy - Nonlinearity of ±0.2%
  • Measure torque up to 100 in-oz [0.7062 N.m]
  • Safe overload up to 150% of R.O.
  • Clockwise (CW) and Counterclockwise direction (CCW)
  • Slim design – 70mm length by 15 mm width
  • 1/4" square drive wrench
  • Designed for Torque auditing
  • Red anodized aluminum housing
  • Can be provided with ISO17025 calibration certification with data
  • Compliant with ASME B107.300-2010


Typical applications for TAT200 Miniature Electrical Torque ScrewDriver are torque auditing applications such as breakaway torque measurement (screw residual torque).

mini digital torque wrench Mini Torque Wrench miniature torque electrical torque screwdriver
FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, Torqueapplications Miniature-Torque-Screwdriver