Applications keyboard_arrow_right Load Cell  |  Jet Parachute Deployment

Load Cell - Jet Parachute Deployment

Military aircrafts deploy parachutes for rapid decrease of speed upon landing. Utilizing Miniature Threaded In Line Load Cells allows test engines to audit the force applied to that parachute or structure of aircraft


How it Works
  1. When runway length is tight, military aircrafts deploy parachutes to assist in rapid deceleration

  2. These parachutes require extensive precision and endurance (fatigue) testing prior to use.

  3. Utilizing either standard or customized Miniature Threaded In Line Load Cells in a wire tension measurement application allow quality inspection engineers to audit the tensile forces applied to the parachute cable throughout deployment and use.

  4. These tensile forces can be read on a number of instruments, including our digital displays (IHH500 or IPM650) or streamed to a PC via our USB Solutions.

Products in Use

Miniature Threaded In Line Load Cells (Standard LCM Family or customized). 


Contact Us
All FUTEK application illustrations are strictly conceptual.
Please Contact Us with questions.

Military aircrafts deploy parachutes for rapid decrease of speed upon landing. Utilizing Miniature Threaded In Line Load Cells allows test engines to audit the force applied to that parachute or structure of aircraft


Jet Parachute Deployment
Multi Axis Sensor, Force, Torqueapplications Jet-Parachute-Deployment