Applications keyboard_arrow_right Load Cell  |  Wire Tension Measurement
Application 104
Wire Tension Measurement
Application Summary

Wire tension measurement is an integral part for manufacturers of fibers, cables, and even textile fabrics. Miniature Load Cells are used to measure the tension or compression forces of the wires.


Products in Use

LSB200 Jr. Miniature S-Beam Load Cell paired with FUTEK’s USB Solutions and SENSIT Test and Measurement Software. 


How it Works
  1. While this type of application may often be associated to the textile industry, wire tension applications are very common in the test and measurement world.

  2. Utilizing FUTEK's LSB200 Jr. Miniature S-Beam Load Cell provides operators with a space-conscious solution that is equipped with both overload protection and many accessory options.

  3. To effectively measure the tension/compression per fiber, users utilized a custom pulley mounted to the LSB200. The miniature size of this model makes the integration into various machines simpler. (Note that this model's slender flexure size allows an arrays of LSB200s to be placed closely together.)

  4. As the operator performs the test, results can then be streamed via FUTEK's USB Solution to a PC.

  5. This PC can monitor all incoming data through FUTEK’s SENSIT Test and Measurement Software, which allows the operator the ability to monitor the force, view live graphs, and log data for analysis.While this type of application may often be associated to the textile industry, wire tension applications are very common in the test and measurement world.