Loading...

Featured product articles Displays of Intelligent

FUTEK Header white
Displays of Intelligent
white

FUTEK's IHH500 Handheld Display and IPM650 Panel Mount are versatile tools compatible with strain gauge sensors. Whether your application involves load cells, torque sensors or pressure sensors, our IHH500 and IPM650 are durable for continual automation applications and precise enough for delicate medical testing. In addition to its universal sensor compatibility, the IHH500 and IPM650 are fully suited to work with our SENSIT Test & Measurement Software. With SENSIT, users can enjoy features such as data logging and live graphing via a Personal Computer (PC).

white
IHH500white
Intelligent Handheld Display
  • Up to 20 Bits (±500,000 counts) noise free resolution
  • 5 to 4800 samples per second
  • Input ranges of 0-4 mV/V, ±10 VDC, ±0-25 mA
  • Speed / angle / power measurement (Elite Version)
white
white
white
IPM650white
Intelligent Panel Mount
  • Up to 20 Bits (±500,000 counts) Noise Free Resolution
  • Input ranges of 0-4 mV/V, ±10 VDC, ±0-25 mA
  • 5 to 4800 samples per second
  • 14 sensor profile storage
  • Keypad Options (Track/Hold, Peak/Valley Reset, Unit, Tare/Gross, Shunt, Channel, Display, Menu)
white
white