Supportkeyboard_arrow_right

Featured product articles In Line Load Cells Sep-10

Header
In Line Load Cells now available with USB Output
FUTEK provides a wide range of In Line Load Cells (LCM) used for Tension and Compression measurements. Our In Line Load Cells offer robust construction with a capacity range beginning at 25 lbs going up to 700,000 lbs. The entire LCM Series is now available with USB Output giving you true “Plug & Play” capability. The “Plug & Play” capability gives you the power to monitor the output of the Sensor on your PC/Laptop without any worries of noise, amplification, temperature variation or power supply requirement. FUTEK also offers its own USB Software giving you data logging, live graphing and multiple channel capability (Up to 32 channels).
LCM200
LCM200
Model LCM200 is the first model of our Miniature Tension and Compression line. This particular model is the smallest of all the LCMs with capacities of 250 lbs – 1,000 lbs.
  • Smallest size In Line Load Cell (LCM) Series
  • Is Temperature Compensated 60° – 250° F
    by default
    PDF    LCM200 Spec Sheet
    PDF    LCM200 Video
LCM300
Model LCM300 has a unique flexure design. This feature is unique because there is a gap between the diaphragm and thread, which reduces damage that may occur during installation. This model comes with a wide range of capacities with the same size model.
  • Capacity 25 lbs – 1,000 lbs
  • Both Metric and English Threads Available
    PDF    LCM300 Spec Sheet
    PDF    LCM300 Video
LCM300
LCM325
LCM325
Model LCM325 is offered in 2,000 and 3,000 capacities. This particular model has a nonlinearity of 0.5% rated output. Improved accuracy is available.
  • Capacity 2,000 lbs and 3,000 lbs
  • Nonlinearity 0.5% Rated Output
    PDF    LCM325 Spec Sheet
LCM350
Model LCM350 is offered in 4,000 and 5,000 capacities. This particular model has a nonlinearity of 0.5% rated output. Improved accuracy is available.
  • Capacity 4,000 lbs and 5,000 lbs
  • Nonlinearity 0.5% Rated Output
    PDF    LCM350 Spec Sheet
LCM350
LCM375
LCM375
Model LCM375 is offered in 7,500 and 10,000 capacities. This particular model has a nonlinearity of 0.5% rated output. Improved accuracy is available.
  • Capacity 7,500 lbs and 10,000 lbs
  • Nonlinearity 0.5% Rated Output
    PDF    LCM375 Spec Sheet
    PDF    LCM375 Video
LCM400
Model LCM400 is a connector version, which comes with a Microtech connector for easy installation. This model is only availability in 2,500 lbs. capacity.
  • 2,500 lbs Capacity
  • Microtech Connector Version
    PDF    LCM400 Spec Sheet
LCM400
LCM500
LCM500
Model LCM500 is the first of our robust, heavy duty LCM sensors. This model comes in both Metric and English threads in a 2,000 and 5,000 lbs capacity. The LCM500 has a nonlinearity of 0.2% rated output.
  • 2,000 lbs and 5,000 lbs Capacities
  • Nonlinearity 0.2% Rated Output
  • Available in Both Metric and English Threads
    PDF    LCM500 Spec Sheet
LCM525
Model LCM525 is another robust, heavy duty LCM sensor. This model comes in both Metric and English threads in a 10,000 and 20,000 lbs capacity. The LCM525 has a nonlinearity of 0.2% rated output.
  • 10,000 lbs and 20,000 lbs Capacities
  • Nonlinearity 0.2% Rated Output
  • Available in Both Metric and English Threads
    PDF    LCM525 Spec Sheet
LCM525
LCM550
LCM550
Model LCM550 is the also part of our robust, heavy duty In line Sensor series. This model comes in both Metric and English threads in a 50,000 lbs capacity. The LCM550 has a nonlinearity of 0.2% rated output.
  • 50,000 lbs Capacity
  • Nonlinearity 0.2% Rated Output
  • Available in Both Metric and English Threads
    PDF    LCM550 Spec Sheet
LCM675
Model LCM675 is FUTEK’s high-end robust LCM sensor. This is the highest capacity we offer measuring an impressive 700,000 lbs of load. The LCM675 has a nonlinearity of 0.25% rated output.
  • 700,000 lbs Capacity
  • Nonlinearity 0.25% Rated Output
  • Optional shackles available for
    mounting/installation
                    PDF    LCM675 Spec Sheet
LCM675
FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, Torquefeaturedproductarticlesinlineloadcellssep10
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.