Loading...

Featured product articles Intelligent Handheld Display

FUTEK Header white
Intelligent Handheld Display - The IHH500 Pro & Elite

FUTEK’s IHH500 Handheld Display is a versatile tool compatible with strain gauge sensors. Whether your application involves load cells, pressure sensors or torque sensors, our IHH500 is durable for continual automation applications and precise enough for delicate medical testing. In addition to its universal sensor compatibility, the IHH500 is fully suited to work with our SENSIT Test & Measurement Software. With SENSIT, users can enjoy features such as data logging and live graphing via a Personal Computer (PC).

white
Input Output

The versatility of the IHH500 can also be seen in its multiple input and output options. Compatible with four individual inputs and four individual outputs, this Handheld Display works with both strain gauged non-amplified and amplified sensors.

Performance

The performance of the IHH500 display makes it an extremely powerful tool. Standard features include 24 bits of resolution, 0.001% accuracy, and ability to collect up to 4,800 samples per second.

white
IHH500 Prowhite
IHH500
Intelligent Handheld Display
  • Up to 20 Bits (±500,000 counts) Noise Free Resolution
  • 14 Sensor Profile Storage
  • Input range up to ±500mV/V (Strain Gauge)
  • Speed / Angle / Power Measurement (Elite Version)
  • 21K Point Data Logging
white