Loading...

Featured product articles jun-09

Featured Products
Precision Load Cell (LSM250)
The LSM250 Precision Load Cell offers an impressive lightweight design with an easy side mounting feature making it ideal for OEM applications. Utilized in both Tension and Compression, the Compact Precision Load Cell has a length of 1.49”, width of 0.38” and with a height of 0.93” it is well suited for tight spaces. The LSM250 Precision Load Cell is offered in 17-4PH Stainless Steel (1/4 – 1 lb) and it has a 6” 29 AWG 4 color coded Teflon lead wire. Although the model is specifically built for low capacity applications, a built in overload protection provides the unit over 10 times the capacity that could take place during installation.
OEM Pressure Sensor (PMP410)
The PMP410 Pressure Sensor (OEM) provides performance and economy for a wide range of OEM applications. They are especially suited to applications subject to severe mechanical shock, vibration, and electromagnetic interference. Typical applications include hydraulics and pneumatics, compressor controls, pump protection, refrigeration and air conditional systems.

The PMP 410 features an all-welded stainless steel measuring cell for improved media compatibility. There are no internal soft sealing materials that may react with the media or deteriorate over time. The case is also made of stainless steel and is available with environment protection rating up to NEMA 4 / IP 67.
Reaction Torque Sensor (TFF325)
FUTEK’s Reaction Torque Sensor offers an OEM solution for torque auditing applications. The TFF325 Reaction Torque Sensor can be modified or customized to meet your requirements. The TFF325 Reaction Torque Sensor Series is manufactured in USA and uses metal foil strain gauge technology.
Digital Display (IPM500)
The IPM500 Panel Mount Signal Conditioner with Digital Display is FUTEK’s general solution for a complete sensor and instrumentation system. The IPM500 features 60 conversions per second, is scalable to 5 digits ±99,999 resolution, a programmable 10 VDC or 4-20mA and it has a Power supply 85 to 264 VAC.
Load Calibrator, Load Tower (ZAC900)
FUTEK’s Load Tower offers a compact test stand with a maximum capacity of 2,000 lbs for compression testing. The manual hand wheel has an easy movement to allow the user to change samples between the test. It is made of a robust Black Anodized Aluminum which is ideal for Industrial environment and with its light weight (10 lbs), the Load Tower provides great mobility.